Electronic Pressure Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EC0451

Part Number
EC0451
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.23 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Cable Length(mm) 0.5 Cable Structure Ø 5 mm; 4 x 0.5 mm² / AWG 20 Colour Black
Materials PVC Design wired, for BasicController, 2 x CR04xx Application voltage supply; CAN bus
Ambient Temperature(°C) -40-85 Remark CAN bus terminating resistors (120 ohms) are integrated in the standard timer contact housings

This page is Electronic Pressure Sensor, part number EC0451.
You can find the detail information about specifications and dimensions on part number EC0451.

Tech Support