Wired Connection Cable (EC0458)

Wired Connection Cable EC0458
  • Volume Discount

Product Details:

Manufacturer part number: EC0458

Brand: IFM ELECTRONIC

Price: 41.54

Delivery time: 4 Days


Technical Data:

Cable Length: - mm

Cable Structure: 5 x 0.34 mm²

Connector: 1 x M12

Colour: -

Materials: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EC0458

Part Number
EC0458
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Length
(mm)
Cable Structure Connector Colour Materials Design Remark Cable Length
(m)

41.54 €

1 Available 4 Days -5 x 0.34 mm²1 x M12--wired, for BasicController and BasicDisplay, 1 x CR04xx, 1 x CR045xCAN bus terminating resistors (120 ohm) are integrated into the standard timer contact housing and the M12 connector10

Loading...

  1. 1

Basic information

Application voltage supply; CAN bus Ambient Temperature(°C) -40-85

This page is Wired Connection Cable, part number EC0458.
You can find the detail information about specifications and dimensions on part number EC0458.

Variation of this product

Part Number
EC0452
EC0453
EC0454
EC0455
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable Length
(mm)
Cable Structure Connector Colour Materials Design Remark Cable Length
(m)

32.92 €

1 Available 4 Days 0.15 x 0.34 mm²1 x M12--wired, for BasicController and BasicDisplay, 1 x CR04xx, 1 x CR045xCAN bus terminating resistors (120 ohm) are integrated into the standard timer contact housing and the M12 connector
use only sensible in conjunction with cover EC0402
-

40.46 €

1 Available 4 Days 0.54 x 0.5 mm² / AWG 20-BlackPVCwired, for BasicController and BasicDisplay, 2 x CR04xx, 1 x CR045xCAN bus terminating resistor (120 ohms) is integrated in the standard timer contact housing
use only sensible in conjunction with cover EC0402
-

34.77 €

1 Available 4 Days -5 x 0.34 mm²1 x M12--wired, for BasicController and BasicDisplay, 1 x CR04xx, 1 x CR045xCAN bus terminating resistors (120 ohm) are integrated into the standard timer contact housing and the M12 connector5

43.85 €

1 Available 4 Days -5 x 0.34 mm²1 x M12--wired, for BasicController and BasicDisplay, 2 x CR04xx, 1 x CR045xCAN bus terminating resistors (120 ohm) are integrated into the standard timer contact housing and the M12 connector5

Tech Support