Monitor bracket with rotary flange (K1510)

Monitor bracket with rotary flange (K1510)
· Lockable

· With tilt adjustment in 15° increments

· For loads up to 25 kg

· Suitable for industrial applications

· Vibration-proof

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1510.3001

Part Number
K1510.3001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

61.81 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Aluminium

This page is Monitor bracket with rotary flange (K1510), part number K1510.3001.
You can find the detail information about specifications and dimensions on part number K1510.3001.

Tech Support