Twin Wire End Ferrules with Plastic Collar, 100 Units, Color Code 1 (FR) & DIN

Twin Wire End Ferrules with Plastic Collar, 100 Units, Color Code 1 (FR) & DIN

Increases your process reliability: Consistently high processing quality for permanent safe contact.

Makes handling easier: Quick, easy cable insertion thanks to funnel sleeve.

Increases your safety: Cable breakages prevented thanks to protected individual wires.

Increases your safety: High thermal resistance up to 105 °C.

Application: Ideally suited for the connection of thin wire leads, especially terminals. Special sleeve for two-wire lead connections.

It is especially important for electricians to ensure that individual wires do not get crushed or misdirected when connecting fine-wired lines. If they do, there is a risk of cable breaks or even short circuits, which can potentially cause a fire. Wire-end sleeves can prevent such risks and provide reliable contacts, thus ensuring things work safely for the long term. The conical-shaped collar makes it easier to insert wires into the sleeve. The sleeve also makes it easier to insert the cable into the terminal. Wiha halogen-free wire-end sleeves offer heat resistance up to 105 °C. They are manufactured to DIN 46228 specifications, but feature the French colour code (Code 1).

For applications in electrics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43935
43937
43938
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L1
(mm)
Area stripped (AWG) Strength S2
(mm)
Factor and area stripped (AWG) Factor and nominal size Colour Diameter D1
(mm)
Diameter D2
(mm)

3.87 €

30 7 Days 15200.252 x 202 x 0.5white1.42.5

4.56 €

20 7 Days 15180.32 x 182 x 1red1.953.4

4.59 €

30 7 Days 16160.32 x 162 x 1.5black2.23.6

Loading...

  1. 1

Basic information

Colour code DIN Yes ESD article No Contents 100
Blister pack No Nominal size / AWG factor 2 x Strength S1(mm) 0.15
Length L2(mm) 8 VDE article No with battery No

Tech Support