Increases your process reliability: Consistently high processing quality for permanent safe contact.
Makes handling easier: Quick, easy cable insertion thanks to funnel sleeve.
Increases your safety: Cable breakages prevented thanks to protected individual wires.
Increases your safety: High thermal resistance up to 105 °C.
Application: Ideally suited for the connection of thin wire leads, especially terminals. Special sleeve for two-wire lead connections.
It is especially important for electricians to ensure that individual wires do not get crushed or misdirected when connecting fine-wired lines. If they do, there is a risk of cable breaks or even short circuits, which can potentially cause a fire. Wire-end sleeves can prevent such risks and provide reliable contacts, thus ensuring things work safely for the long term. The conical-shaped collar makes it easier to insert wires into the sleeve. The sleeve also makes it easier to insert the cable into the terminal. The twin wire end sleeves are specifically designed for two-conductor connections. Wiha halogen-free wire-end sleeves offer heat resistance up to 105 °C. They are manufactured to DIN 46228 specifications.
For applications in electrics
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
43953
Colour code DIN | Yes | Length L1(mm) | 26 | Area stripped (AWG) | 8 |
---|---|---|---|---|---|
ESD article | No | Strength S2(mm) | 0.4 | Contents | 25 |
Blister pack | No | Factor and area stripped (AWG) | 2 x 8 | Factor and nominal size | 2 x 10 |
Nominal size / AWG factor | 2 x | Strength S1(mm) | 0.2 | Length L2(mm) | 14 |
VDE article | No | with battery | No | Colour | red |
Diameter D1(mm) | 6.4 | Diameter D2(mm) | 7.2 |
This page is Twin Wire End Ferrules with Plastic Collar, 25 Units, Color Code DIN, part number 43953.
You can find the detail information about specifications and dimensions on part number 43953.