Wire End Sleeves with Plastic Collar Set, 50 Units, Color Code DIN

Wire End Sleeves with Plastic Collar Set, 50 Units, Color Code DIN

Increases your process reliability: Consistently high processing quality for permanent safe contact.

Makes handling easier: Quick, easy cable insertion thanks to funnel sleeve.

Increases your safety: Cable breakages prevented thanks to protected individual wires.

Increases your safety: High thermal resistance up to 105 °C.

Application: Eminently suitable for connecting fine-wired lines, especially terminal connections.

It is especially important for electricians to ensure that individual wires do not get crushed or misdirected when connecting fine-wired lines. If they do, there is a risk of cable breaks or even short circuits, which can potentially cause a fire. Wire end sleeves can prevent such risks and provide reliable contacts, thus ensuring things work safely for the long term. The conical-shaped collar makes it easier to insert wires into the sleeve. The sleeve also makes it easier to insert the cable into the terminal. Wiha halogen-free wire end sleeves offer heat resistance up to 105 °C.

For applications in electrics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43933
43934
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L1
(mm)
Area stripped (AWG) Colour Diameter D1
(mm)
Diameter D2
(mm)

4.67 €

20 7 Days 228red4.57.6

6.55 €

20 7 Days 246blue5.88.8

Loading...

  1. 1

Basic information

Colour code DIN Yes ESD article No Strength S2(mm) 0.4
Contents 50 Blister pack No Strength S1(mm) 0.2
Length L2(mm) 12 VDE article No with battery No

Tech Support