Manufacturer part number: 26745
Brand: WIHA
Price: 33.23 €
Delivery time: 3 Days
Self service - packing: No
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26745
Overall length(mm) | 160 | ESD article | No | VDE article | Yes |
---|---|---|---|---|---|
with battery | No | Overall length (Inch) | 6 1/2" | Area stripped, cross section min.(mm²) | 1.5 |
Area stripped, cross section max.(mm²) | 2.5 | Area stripped, cross section min. – max. (mm²) | 1.5 - 2.5 | Diameter max(mm) | 1.6 |
Cutting force | 13 | Hard wire(mm) | 1.6 | Medium-hard wire(mm) | 2 |
Soft wire(mm) | 4 | Tool for electrics | Yes |
This page is Stripping Diagonal Cutters, Professional Electric with DynamicJoint®, part number 26745.
You can find the detail information about specifications and dimensions on part number 26745.
Part Number |
---|
27431 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Self service - packing |
---|---|---|---|---|---|---|
34.51 € | 5 | 7 Days | Yes |