Stripping Multi-tool for Round Cables (Part Numbers)

Stripping Multi-tool for Round Cables

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Cable routing ensures safe and easy stripping.

Simplifies your work: Enables stripping in hard-to-reach places such as installation sockets.

Increases your efficiency: 4 in 1: round stripper, longitudinal stripper, hook knife and stripping station in one tool.

Application: Flush stripping of round and damp-proof cables with diameters 8 – 13 mm (e.g. NYM 3 x 1.5 mm² to 5 x 2.5 mm²), also for hard-to-reach locations e.g. ceiling and wall areas, in junction boxes, distribution boxes, switch cabinets etc.

When working on the switch cabinet, many work steps follow in a confined space. Wiha's multifunctional stripping tool provides four important functions. One of these is the stripping of round cables with a diameter of 8 mm - 13 mm (3 x 1.5 mm² to 5 x 2.5 mm²) with round and longitudinal cutting. The optimized cable guidance guarantees safe, precise and comfortable stripping without having to adjust the cutting depth in advance. Even in hard-to-reach areas, flush stripping is no challenge with the handy and non-slip handle. Furthermore, the multi-tool guarantees clean stripping of flexible and solid conductors in the range of 0.5 mm² - 6.0 mm². An integrated hook blade can be securely locked and completely recessed into the housing for protection. For safe and space-saving storage, the stripping tool can be locked in a closed position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44242

Part Number
44242
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.04 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 125 ESD article No Width(mm) 33
Area stripped (min - max) (AWG) 20 - 10 Blister pack Yes VDE article Yes
with battery No Overall length (Inch) 5" Area stripped, cross section min.(mm²) 0.5
Area stripped, cross section max.(mm²) 6 Area stripped, cross section min. – max. (mm²) 0.5 - 6 Area stripped min. (AWG) 20
Area stripped max. (AWG) 10 height(mm) 30 Area stripped, diameter max.(mm) 13
Area stripped, diameter min.(mm) 8 Area stripped, diameter min. – max.(mm) 8 - 13

This page is Stripping Multi-tool for Round Cables, part number 44242.
You can find the detail information about specifications and dimensions on part number 44242.

Tech Support