Stripping Tool Automatic, up to 16mm² (Part Numbers)

Stripping Tool Automatic, up to 16mm²

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Automatic stripping pliers for a wide range of cables between 0.03 and 16 mm².

Protects your health: Damper enclosed for large cable cross-sections to reduce recoil and protect wrists.

Lowers your costs: Long-lasting and robust thanks to metal blade insert.

Saves time: Blades quickly exchanged by immediately available replacement blades in the handle.

Application: For stripping, skinning and trimming cables between 0.03 and 16 mm².

Wiha's automatic stripping pliers promise to deliver "Skinning made easy". The cutting function allows cables to be trimmed to the desired length. The integrated hand protection on the blade guards against injury and prevents cables in the cable assembly from being damaged accidentally thanks to its automatic closing function. Users can skin cables ranging between 0.03 and 16 mm² with just one set of pliers. The adjustable longitudinal stop ensures precise handling. The stripping pliers also impress thanks to their whisper-quiet function. The supplied damper can be inserted into the pliers to reduce recoil and protect the wrist when skinning large cable gauges of 6 mm² and above. The spare blades and exchange aids contained in the handle are ready for use instantly. Once the handle is locked into place, these stripping pliers save space and are securely locked, making them ideal to carry from job to job.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42062

Part Number
42062
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

118.79 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 200 ESD article No Area stripped (min - max) (AWG) 32 - 5
VDE article No with battery No Overall length (Inch) 8"
Area stripped, cross section min.(mm²) 0.03 Area stripped, cross section max.(mm²) 16 Area stripped, cross section min. – max. (mm²) 0.03 - 16
Area stripped min. (AWG) 32 Area stripped max. (AWG) 5 Self service - packing Yes
Tool for electrics No

This page is Stripping Tool Automatic, up to 16mm², part number 42062.
You can find the detail information about specifications and dimensions on part number 42062.

Tech Support