Stripping Tool for Round Cables

Stripping Tool for Round Cables

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Enables stripping in hard-to-reach places such as installation sockets.

Simplifies your work: Perfect handling thanks to ergonomic handle shape.

Increases your efficiency: Stripping of all standard cross-sections through continuous setting.

Application: For flush stripping of round and moisture proof cables with diameters 6 – 13 mm (e.g. NYM 3 x 1.5 mm² to 5 x 2.5 mm²), also for hard-to-reach locations e.g. ceiling and wall areas, in junction boxes, distribution boxes, switch cabinets etc.

When stripping round and moisture proof cables, access is often difficult, as the junction or distribution boxes are usually situated in ceilings or inside switch cabinets. The stripping tool for round cables makes working in difficult-to-access spots exceptionally easy. Thanks to the rounded tool head and the elongated ergonomic handle shape, the stripping tool fits perfectly into your hand, offering increased comfort even in work areas that are difficult to access. The tool ensures reliable stripping of all standard round cables with diameters from 6 – 13 mm, without the need for setting the cutting depth manually in advance. Furthermore, the length arrester integrated into the housing supports particularly precise working when processing series with the same stepped dimensions. The fastening clip for storage ensures safe keeping and prevents damage to the tool.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44620

Part Number
44620
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.29 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 140 ESD article No VDE article No
with battery No Overall length (Inch) 5 1/2" Area stripped, diameter max.(mm) 13
Area stripped, diameter min.(mm) 6 Area stripped, diameter min. – max.(mm) 6 - 13 Self service - packing Yes

This page is Stripping Tool for Round Cables, part number 44620.
You can find the detail information about specifications and dimensions on part number 44620.

Tech Support