Crimping Tools for Insulated Cable Eyes and Contacts

Crimping Tools for Insulated Cable Eyes and Contacts

Increases your safety: Safe working through automatic pressing adjustment.

Application: For use with pin-shaped cable eyes with insulating sleeve according to DIN 46231, ring-shaped cable eyes with insulating sleeve according to DIN 46237, pin bushing with insulating sleeve according to DIN 46245 Part 1-3.

Application: For standardised, solderless electrical connections.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33841

Part Number
33841
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

91.20 €

1 7 Days

Loading...

  1. 1

Basic information

Area stripped (min - max) (AWG) 20 - 10 VDE article Yes ESD article No
Overall length(mm) 220 with battery No Area stripped, cross section min.(mm²) 0.5
Area stripped, cross section max.(mm²) 6 Area stripped, cross section min. – max. (mm²) 0.5 - 6 Area stripped min. (AWG) 20
Area stripped max. (AWG) 10 Self service - packing No

This page is Crimping Tools for Insulated Cable Eyes and Contacts, part number 33841.
You can find the detail information about specifications and dimensions on part number 33841.

Tech Support