Crimping Tools for Non-Insulated Male Blade Connectors

Crimping Tools for Non-Insulated Male Blade Connectors

Increases your safety: Safe working through automatic pressing adjustment.

Application: For processing of wire-end sleeves with and without isolating collar according to DIN 46228, EN 50027.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33842

Part Number
33842
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

109.10 €

4 3 Days

Loading...

  1. 1

Basic information

VDE article Yes Blister pack No ESD article No
Overall length(mm) 220 with battery No Area stripped, cross section min.(mm²) 0.25
Area stripped, cross section max.(mm²) 6 Area stripped, cross section min. – max. (mm²) 0.25 - 6 Area stripped min. (AWG) 24
Area stripped max. (AWG) 10

This page is Crimping Tools for Non-Insulated Male Blade Connectors, part number 33842.
You can find the detail information about specifications and dimensions on part number 33842.

Tech Support