Crimping Tools for Wire-End Sleeves

Crimping Tools for Wire-End Sleeves

Increases your safety: Safe working through automatic pressing adjustment.

Application: For processing of wire-end sleeves with and without isolating collar according to DIN 46228, EN 50027.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
33844
40342
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

109.10 €

4 3 Days No

110.56 €

4 5 Days Yes

Loading...

  1. 1

Basic information

Area stripped (min - max) (AWG) 26 - 5 VDE article Yes ESD article No
Overall length(mm) 220 with battery No Area stripped, cross section min.(mm²) 0.14
Area stripped, cross section max.(mm²) 16 Area stripped, cross section min. – max. (mm²) 0.14 - 16 Area stripped min. (AWG) 26
Area stripped max. (AWG) 5

Tech Support