Single-Pole, Non-Contact Volt Detector, 90–1,000 V AC, Including 2 x AAA Batteries (Part Numbers)

Single-Pole, Non-Contact Volt Detector, 90–1,000 V AC, Including 2 x AAA Batteries

Saves time: Rapid voltage test thanks to contactless measuring.

Increases your efficiency: Compatible for use in all sockets worldwide thanks to measurement tip suited to international usage.

Application: Used to detect and locate live electrical cabling and wires, breaks and cable interruptions, blown fuses, defective light bulbs on light chains and single wires.

Standards: CAT IV 1.000 V

Before starting electrical installation work, electricians need to guarantee that their work environment is free of any live voltage. A voltage tester is required to test alternating electric fields or probable sources of error. The contactless Wiha voltage tester will give an initial indication of whether an area is live or not thanks to an optical signal. Once the tester is switched on, the permanently green LED indicates that the tester is ready for use. If a voltage is detected, the red LED lights up, which can also be easily seen in daylight. Two AAA batteries are required to operate the device. These are included in the delivery. With its push-on clip, the voltage tester snugly fits into any shirt or trouser pocket thanks to its handy size. The voltage tester is suitable for all socket variants worldwide thanks to its measurement tip adapted to international usage. Designed for CAT IV 1,000 VAC, the single-pole voltage tester complies with EN 61010-1/IEC 61326.

For applications in electrics

The voltage tester should be tested on a known voltage source before and after every use to ensure it functions correctly.

EN 61010-1, IEC 61326, IP67

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43798

Part Number
43798
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.83 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 150 with battery Yes Number of cells 2
Battery voltage(V) 1.5 Battery capacity(mAh) 1300 Battery capacity(Ah) 1.3
Battery weight(g) 8 Total weight battery in product(g) 16 Battery included in package? No
Watt/hour(w/h) 1.95 Protection class IP 67 Operating temperature -20 - 40°C
Acoustic signal No Battery 2x AAA batteries Voltage V AC (max) 1000
Voltage V AC min – max 90 - 1000 Remote voltage test Yes Measuring category CAT IV 1.000 V
VDE article No ESD article No Handle diameter(mm) 28.5
Integrated flashlight No ATEX approval No Voltage V AC(min) 90
Self service - packing No

This page is Single-Pole, Non-Contact Volt Detector, 90–1,000 V AC, Including 2 x AAA Batteries, part number 43798.
You can find the detail information about specifications and dimensions on part number 43798.

Tech Support