Single-Pole, Non-Contact Voltage Tester Volt Detector, Explosion Protected, 12-1,000 V AC, Including 2 x AAA Batteries

Single-Pole, Non-Contact Voltage Tester Volt Detector, Explosion Protected, 12-1,000 V AC, Including 2 x AAA Batteries

Increases your efficiency: Integrated powerful LED flashlight.

Saves time: Rapid voltage test thanks to contactless measuring.

Increases your flexibility: The voltage tester covers a large voltage range from 12 - 1,000 V AC.

Increases your efficiency: Compatible for use in all sockets worldwide thanks to measurement tip suited to international usage.

Application: For the detection and localization of live conductors, cable interruptions and cable breaks, blown fuses, defective lamps on light strings, as well as detection of individual wires.

Prior to the start of electrical installations, electricians must ensure that the work environment is voltage free. A voltage tester is needed for testing alternating electrical fields or detecting potential error sources. Thanks to its optical and acoustic signal, the non-contact Wiha voltage tester indicates whether or not there is any voltage. After switching on, the permanently green illuminated LED indicates readiness. During the voltage test, depending on the strength of the electrical alternating field, the LEDs are illuminated from blue (weak), 'to' orange, to red (strong). Two AAA batteries are required for use, which are included in the scope of delivery. If the device is not in use for 4 minutes, it switches off automatically to save energy. An integrated LED flashlight allows illumination of the measurement site in the dark and can also be used as a flashlight by manually switching it on and off. Thanks to its convenient size the voltage tester with push-on clip fits comfortably in any shirt or pant pocket. With its internationally adjustable measuring tip, the voltage tester is suitable for all outlet variations around the world. The single-pole voltage tester complies with the EN 61010-1 / IEC 61326 standard and is compatible with CAT IV 1,000 VAC. Furthermore,the tool is approved according to the ATEX standard for use in explosive areas (category II).

For applications in electrics

The device should be tested on a known voltage source before and after use to ensure its functionality.

EN 61010-1, IEC 61326, IP67

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44309

Part Number
44309
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.79 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 150 with battery Yes Number of cells 2
Battery voltage(V) 1.5 Battery capacity(mAh) 1300 Battery capacity(Ah) 1.3
Battery weight(g) 8 Total weight battery in product(g) 16 Battery included in package? No
Watt/hour(w/h) 1.95 Protection class IP 67 Operating temperature -20 - 40°C
Acoustic signal Yes Battery 2x AAA batteries Voltage V AC (max) 1000
Voltage V AC min – max 12 - 1000 Remote voltage test Yes Measuring category CAT IV 1.000 V
VDE article No ESD article No Handle diameter(mm) 28.5
Integrated flashlight Yes ATEX approval Yes Voltage V AC(min) 12
Self service - packing No

This page is Single-Pole, Non-Contact Voltage Tester Volt Detector, Explosion Protected, 12-1,000 V AC, Including 2 x AAA Batteries, part number 44309.
You can find the detail information about specifications and dimensions on part number 44309.

Tech Support