Voltage Tester 220-250 Volts, Slotted Transparent, with Push-on Clip (05271)

Voltage Tester 220-250 Volts, Slotted Transparent, with Push-on Clip 05271

Product Details:

Manufacturer part number: 05271

Brand: WIHA

Price: 3.04

Delivery time: 3 Days


Technical Data:

Blister pack: No

VDE article: No


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05271

Part Number
05271
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blister pack VDE article

3.04 €

10 3 Days NoNo

Loading...

  1. 1

Basic information

Overall length(mm) 140 with battery No ESD article No
Handle diameter(mm) 15 Visible blade length(mm) 60 Slotted 1(mm) 3

This page is Voltage Tester 220-250 Volts, Slotted Transparent, with Push-on Clip, part number 05271.
You can find the detail information about specifications and dimensions on part number 05271.

Variation of this product

Part Number
32201
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blister pack VDE article

4.24 €

5 7 Days YesYes

Tech Support