Voltage Tester SoftFinish® Single-Pole, 110-250 Volts, Slotted Transparent, with Push-on Clip (34745)

Voltage Tester SoftFinish® Single-Pole, 110-250 Volts, Slotted Transparent, with Push-on Clip 34745

Product Details:

Manufacturer part number: 34745

Brand: WIHA

Price: 8.97

Delivery time: 5 Days


Technical Data:

Blister pack: No

VDE article: No


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

34745

Part Number
34745
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blister pack VDE article

8.97 €

1 5 Days NoNo

Loading...

  1. 1

Basic information

Overall length(mm) 140 with battery No ESD article No
Handle diameter(mm) 19 Visible blade length(mm) 60 Slotted 1(mm) 3
Cutting strength 1(mm) 0.5

This page is Voltage Tester SoftFinish® Single-Pole, 110-250 Volts, Slotted Transparent, with Push-on Clip, part number 34745.
You can find the detail information about specifications and dimensions on part number 34745.

Variation of this product

Part Number
35378
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blister pack VDE article

10.21 €

1 5 Days YesYes

Tech Support