Braking Units for Frequency Inverters (AX-BCR4035090-TE)

Braking Units for Frequency Inverters AX-BCR4035090-TE

Product Details:

Manufacturer part number: AX-BCR4035090-TE

Brand: OMRON

Price: 2,164.00

Delivery time: 3 Days


Technical Data:

Minimum connectable resistor: 8.5 Ω


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AX-BCR4035090-TE

Part Number
AX-BCR4035090-TE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum connectable resistor
(Ω)

2,164.00 €

1 3 Days 8.5

Loading...

  1. 1

Basic information

Type of accessory/spare part Breaking unit Spare part false Accessory true

This page is Braking Units for Frequency Inverters, part number AX-BCR4035090-TE.
You can find the detail information about specifications and dimensions on part number AX-BCR4035090-TE.

Variation of this product

Part Number
AX-BCR4015045-TE
AX-BCR4017068-TE
AX-BCR4090240-TE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum connectable resistor
(Ω)

1,385.33 €

1 3 Days 16

1,457.33 €

1 3 Days 11

4,437.33 €

1 3 Days 3.2

Tech Support