Manufacturer part number: SI-EN3DV
Brand: OMRON
Price: 1,304.67 €
Delivery time: 3 Days
Description: EtherNet/IP option card (Dual-Port)
Functions: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SI-EN3DV
Type of accessory/spare part | Communication module | Spare part | false | Accessory | true |
---|
This page is Communication Cards for Frequency Inverter V1000, part number SI-EN3DV.
You can find the detail information about specifications and dimensions on part number SI-EN3DV.
Configure
Basic Attributes
Functions
Description
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SI-EN3/V |
SI-EP3/V |
SI-ES3/V |
SI-N3/V |
SI-P3/V |
SI-S3/V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description | Functions |
---|---|---|---|---|---|---|
995.33 € | 1 | 3 Days | EtherNet/IP option card | - | ||
723.33 € | 1 | 3 Days | PROFINET option card | • Used for running or stopping the drive, setting or referencing parameters, and monitoring output frequency, output current, or similar items through PROFINET communication with the host controller. | ||
1,049.33 € | 1 | 3 Days | EtherCAT option card | • Used for running or stopping the drive, setting or referencing parameters, and monitoring output frequency, output current, or similar items through EtherCAT communication with the host controller. | ||
410.40 € | 1 | 3 Days | DeviceNet option card | • Used for running or stopping the drive, setting or referencing parameters, and monitoring output frequency, output current, or similar items through DeviceNet communication with the host controller. | ||
536.13 € | 1 | 3 Days | PROFIBUS-DP option card | • Used for running or stopping the drive, setting or referencing parameters, and monitoring output frequency, output current, or similar items through PROFIBUS-DP communication with the host controller. | ||
399.60 € | 1 | 3 Days | CANopen option card | • Used for running or stopping the drive, setting or referencing parameters, and monitoring output frequency, output current, or similar items through CANopen communication with the host controller. |