Manufacturer part number: SI-N3
Brand: OMRON
Price: 477.33 €
Delivery time: 3 Days
Description: DeviceNet option card
Functions: • Used for running or stopping the drive, setting or referencing parameters, and monitoring output frequency, output current, or similar items through DeviceNet communication with the host controller.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SI-N3
Part Number
|
---|
SI-N3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Functions | |
---|---|---|---|---|---|---|
477.33 € | 1 | 3 Days | DeviceNet option card | • Used for running or stopping the drive, setting or referencing parameters, and monitoring output frequency, output current, or similar items through DeviceNet communication with the host controller. |
Loading...
Type of accessory/spare part | Communication module | Spare part | false | Accessory | true |
---|
This page is Communication Cards for Inverters A1000/Q2A/Q2V, part number SI-N3.
You can find the detail information about specifications and dimensions on part number SI-N3.
Configure
Basic Attributes
Description
Functions
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SI-EN3 |
SI-EN3D |
SI-EP3 |
SI-ES3 |
SI-P3 |
SI-S3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description | Functions |
---|---|---|---|---|---|---|
1,738.67 € | 1 | 3 Days | EtherNet/IP option card | • Used for running or stopping the drive, setting or referencing parameters, and monitoring output frequency, output current, or similar items through EtherNet/IP communication with the host controller. | ||
1,233.33 € | 1 | 3 Days | EtherNet/IP option card (Dual-Port) | • Used for running or stopping the drive, setting or referencing parameters, and monitoring output frequency, output current, or similar items through EtherNet/IP communication with the host controller. | ||
675.33 € | 1 | 3 Days | PROFINET option card | • Used for running or stopping the drive, setting or referencing parameters, and monitoring output frequency, output current, or similar items through PROFINET communication with the host controller. | ||
1,049.33 € | 1 | 3 Days | EtherCAT option card | • Used for running or stopping the drive, setting or referencing parameters, and monitoring output frequency, output current, or similar items through EtherCAT communication with the host controller. | ||
782.00 € | 1 | 3 Days | PROFIBUS-DP option card | • Used for running or stopping the drive, setting or referencing parameters, and monitoring output frequency, output current, or similar items through PROFIBUS-DP communication with the host controller. | ||
538.53 € | 1 | 3 Days | CANopen option card | • Used for running or stopping the drive, setting or referencing parameters, and monitoring output frequency, output current, or similar items through CANopen communication with the host controller. |