Output AC Reactor for Frequency Inverters (AX-RAO03600160-DE)

Output AC Reactor for Frequency Inverters AX-RAO03600160-DE

Product Details:

Manufacturer part number: AX-RAO03600160-DE

Brand: OMRON

Price: 802.00

Delivery time: 3 Days


Technical Data:

Weight: 6.5 kg

Current: 16.0 A

Inductance: 3.60 mH


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AX-RAO03600160-DE

Part Number
AX-RAO03600160-DE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(kg)
Current
(A)
Inductance
(mH)

802.00 €

1 3 Days 6.516.03.60

Loading...

  1. 1

Basic information

Type of accessory/spare part Filter Spare part false Accessory true

This page is Output AC Reactor for Frequency Inverters, part number AX-RAO03600160-DE.
You can find the detail information about specifications and dimensions on part number AX-RAO03600160-DE.

Variation of this product

Part Number
AX-RAO02000320-DE
AX-RAO02500220-DE
AX-RAO04600110-DE
AX-RAO07300080-DE
AX-RAO07600042-DE
AX-RAO11800053-DE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(kg)
Current
(A)
Inductance
(mH)

1,262.67 €

1 3 Days 16.032.02.00

1,054.00 €

1 3 Days 9.122.02.50

613.07 €

1 3 Days 5.511.04.60

504.27 €

1 3 Days 5.58.07.30

421.87 €

1 3 Days 1.784.27.60

473.07 €

1 3 Days 2.355.311.80

Tech Support