RFI Filters for Frequency Inverter RX2 (AX-FIR4073-SE)

RFI Filters for Frequency Inverter RX2 AX-FIR4073-SE

Product Details:

Manufacturer part number: AX-FIR4073-SE

Brand: OMRON

Price: 517.07

Delivery time: 3 Days


Technical Data:

Weight: 4.3 kg

Current: 73 A

Dimensions (WxHxL): 80x290x205 mm

Applicable models: A4220/A4300


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AX-FIR4073-SE

Part Number
AX-FIR4073-SE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(kg)
Current
(A)
Dimensions (WxHxL)
(mm)
Applicable models

517.07 €

1 3 Days 4.37380x290x205A4220/A4300

Loading...

  1. 1

Basic information

Model Schaffner Type of accessory/spare part Filter Spare part false
Accessory true

This page is RFI Filters for Frequency Inverter RX2, part number AX-FIR4073-SE.
You can find the detail information about specifications and dimensions on part number AX-FIR4073-SE.

Variation of this product

Part Number
AX-FIR4030-SE
AX-FIR4058-SE
AX-FIR4090-SE
AX-FIR4146-SE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(kg)
Current
(A)
Dimensions (WxHxL)
(mm)
Applicable models

237.07 €

1 3 Days 230213x52x306A4037/A4055/A4075

445.60 €

1 3 Days 358248x56x436A4110/A4150/A4185

718.67 €

1 3 Days 5.19090x210x300A4370

838.67 €

1 3 Days 6.6146100x225x310A2300/A4450/A4550

Tech Support