Manufacturer part number: SX-A6011-EFA4
Brand: OMRON
Price: 10,126.67 €
Delivery time: 3 Days
Dimension height: 536 mm
Dimension width: 176 mm
Dimension depth: 267 mm
Voltage class: AC690 V
Max. output at linear load at rated output voltage: 7.5 kW
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SX-A6011-EFA4
Part Number
|
---|
SX-A6011-EFA4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Voltage class (V) | Max. output at linear load at rated output voltage (kW) | Max. output at quadratic load at rated output voltage (kW) | Nominal output current I2N (A) | Mains voltage (V) | Max. output voltage (V) | Degree of protection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,126.67 € | 1 | 3 Days | 536 | 176 | 267 | AC690 | 7.5 | 11 | 13 | 500 - 690 | 690 | NEMA Other, IP20 |
Loading...
Output Specification | Three-Phase | Mains frequency(Hz) | 50/60 Hz | Max. output frequency(Hz) | 400 |
---|---|---|---|---|---|
Number of analogue outputs | 2 | Number of analogue inputs | 4 | Number of digital outputs | 5 |
Number of digital inputs | 8 | Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces USB | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces other | 3 |
Number of interfaces PROFINET | 0 | Number of HW-interfaces parallel | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces RS-232 | 0 | Supporting protocol for DeviceNet | true | Supporting protocol for CAN | false |
Supporting protocol for PROFINET IO | true | Supporting protocol for TCP/IP | true | Supporting protocol for Modbus | true |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | true | Supporting protocol for PROFIBUS | true |
Supporting protocol for other bus systems | true | Application in domestic- and commercial area permitted | true | With optical interface | false |
Integrated breaking resistance | false | Application in industrial area permitted | true | Supporting protocol for INTERBUS-Safety | false |
Supporting protocol for KNX | false | Supporting protocol for PROFINET CBA | false | Supporting protocol for SafetyBUS p | false |
Supporting protocol for SUCONET | false | Supporting protocol for INTERBUS | false | Supporting protocol for Data-Highway | false |
Supporting protocol for PROFIsafe | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for SERCOS | false |
Supporting protocol for LON | false | Supporting protocol for ASI | false | Supporting protocol for AS-Interface Safety at Work | false |
This page is Frequency Inverter [SX], part number SX-A6011-EFA4.
You can find the detail information about specifications and dimensions on part number SX-A6011-EFA4.
Configure
Basic Attributes
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Voltage class(V)
Max. output at linear load at rated output voltage(kW)
Max. output at quadratic load at rated output voltage(kW)
Nominal output current I2N(A)
Mains voltage(V)
Max. output voltage(V)
Degree of protection
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SX-A4160-E3FA4 |
SX-A4200-E3FA4 |
SX-A4200-E3VA4 |
SX-A6011-EVA4 |
SX-A6015-EFA4 |
SX-A6015-EVA4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Voltage class (V) | Max. output at linear load at rated output voltage (kW) | Max. output at quadratic load at rated output voltage (kW) | Nominal output current I2N (A) | Mains voltage (V) | Max. output voltage (V) | Degree of protection |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29,160.00 € | 1 | 3 Days | 956 | 335 | 294 | AC400 / 480 | 132 | 160 | 293 | 380 - 480 | 480 | NEMA Other, IP20 | ||
32,680.00 € | 1 | 3 Days | 1250 | 335 | 306 | AC400 / 480 | 160 | 200 | 365 | 380 - 480 | 480 | NEMA Other, IP20 | ||
30,026.67 € | 1 | 3 Days | 1250 | 335 | 306 | AC400 / 480 | 160 | 200 | 365 | 380 - 480 | 480 | NEMA Other, IP20 | ||
9,220.00 € | 1 | 3 Days | 536 | 176 | 267 | AC690 | 7.5 | 11 | 13 | 500 - 690 | 690 | NEMA Other, IP20 | ||
11,420.00 € | 1 | 3 Days | 536 | 176 | 267 | AC690 | 11 | 15 | 18 | 500 - 690 | 690 | NEMA Other, IP20 | ||
10,380.00 € | 1 | 3 Days | 536 | 176 | 267 | AC690 | 11 | 15 | 18 | 500 - 690 | 690 | NEMA Other, IP20 |