Inverter [Q2A] (Q2A-A2004-AAA)

Inverter [Q2A] Q2A-A2004-AAA

Product Details:

Manufacturer part number: Q2A-A2004-AAA

Brand: OMRON

Price: 1,412.00

Delivery time: 3 Days


Technical Data:

Input voltage class: Three-Phase 200 V

Dimension height: 260 mm

Dimension width: 312 mm

Dimension depth: 176 mm

Max. output at linear load at rated output voltage: 0.55 kW


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Q2A-A2004-AAA

Part Number
Q2A-A2004-AAA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Input voltage class Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Max. output at linear load at rated output voltage
(kW)
Max. output at quadratic load at rated output voltage
(kW)
Nominal output current I2N
(A)
Mains voltage
(V)
Number of HW-interfaces industrial Ethernet Number of HW-interfaces RS-422 Number of HW-interfaces other Max. output voltage
(V)
Supporting protocol for DeviceNet Supporting protocol for CAN Supporting protocol for DeviceNet Safety Supporting protocol for other bus systems

1,412.00 €

1 3 Days Three-Phase 200 V2603121760.550.756200 - 240400240truetruetruetrue

Loading...

  1. 1

Basic information

Output Specification Three-Phase Mains frequency(Hz) 50/60 Hz Max. output frequency(Hz) 590
Number of analogue outputs 2 Number of analogue inputs 3 Number of digital outputs 3
Number of digital inputs 8 Number of HW-interfaces USB 1 Number of HW-interfaces RS-485 1
Number of interfaces PROFINET 1 Number of HW-interfaces parallel 0 Number of HW-interfaces serial TTY 0
Number of HW-interfaces RS-232 0 Degree of protection NEMA Other, IP20 Relative symmetric net voltage tolerance(%) 10
Relative symmetric net frequency tolerance(%) 5 Supporting protocol for PROFINET IO true Supporting protocol for TCP/IP true
Supporting protocol for Modbus true Supporting protocol for EtherNet/IP true Supporting protocol for PROFIBUS true
4-quadrant operation possible true Application in domestic- and commercial area permitted true With optical interface false
With control element true Type of converter Other With PC connection true
Integrated breaking resistance false Application in industrial area permitted true Supporting protocol for INTERBUS-Safety false
Supporting protocol for BACnet false Supporting protocol for KNX false Supporting protocol for PROFINET CBA false
Supporting protocol for SafetyBUS p false Supporting protocol for SUCONET false Supporting protocol for INTERBUS false
Supporting protocol for Data-Highway false Supporting protocol for PROFIsafe false Supporting protocol for Foundation Fieldbus false
Supporting protocol for SERCOS false Supporting protocol for LON false Supporting protocol for ASI false
Supporting protocol for AS-Interface Safety at Work false

This page is Inverter [Q2A], part number Q2A-A2004-AAA.
You can find the detail information about specifications and dimensions on part number Q2A-A2004-AAA.

Variation of this product

Part Number
Q2A-A2006-AAA
Q2A-A2010-AAA
Q2A-A2012-AAA
Q2A-A2021-AAA
Q2A-A2030-AAA
Q2A-A2042-AAA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Input voltage class Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Max. output at linear load at rated output voltage
(kW)
Max. output at quadratic load at rated output voltage
(kW)
Nominal output current I2N
(A)
Mains voltage
(V)
Number of HW-interfaces industrial Ethernet Number of HW-interfaces RS-422 Number of HW-interfaces other Max. output voltage
(V)
Supporting protocol for DeviceNet Supporting protocol for CAN Supporting protocol for DeviceNet Safety Supporting protocol for other bus systems

1,677.33 €

1 3 Days Three-Phase 200 V2603121760.751.13.5200 - 240400240truetruetruetrue

1,769.33 €

1 3 Days Three-Phase 200 V2601401761.52.29.6200 - 240400240----

2,592.00 €

1 3 Days Three-Phase 200 V2601401762.2312.2200 - 240400240----

2,729.33 €

1 3 Days Three-Phase 200 V26014017645.521200 - 240400240----

2,852.00 €

1 3 Days Three-Phase 200 V2601401765.57.530200 - 240400240----

3,432.00 €

1 3 Days Three-Phase 200 V2601401767.51142200 - 240400240----

Tech Support