Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Q2V-AB012-AAA |
Q2V-AB012-BAA |
Q2V-AB018-BAA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Input voltage class | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Max. output at linear load at rated output voltage (kW) | Max. output at quadratic load at rated output voltage (kW) | Nominal output current I2N (A) | Mains voltage (V) | Application in domestic- and commercial area permitted | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,028.67 € | 1 | 3 Days | Single-Phase 200 V | 128 | 140 | 203 | 2.2 | 3 | 12.2 | 200 - 240 | true | ||
908.00 € | 1 | 3 Days | Three-phase 400V | 128 | 140 | 163 | 2.2 | 3 | 12.2 | 200 - 240 | false | ||
1,211.33 € | 1 | 3 Days | Single-Phase 200 V | 128 | 170 | 180 | 4 | 4 | 17.6 | 200 - 240 | true |
Loading...
Mains frequency(Hz) | 50/60 Hz | Max. output frequency(Hz) | 590 | Number of analogue outputs | 1 |
---|---|---|---|---|---|
Number of analogue inputs | 2 | Number of digital outputs | 4 | Number of digital inputs | 8 |
Number of HW-interfaces industrial Ethernet | 2 | Number of HW-interfaces USB | 1 | Number of HW-interfaces RS-485 | 1 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces other | 0 | Number of interfaces PROFINET | 1 |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces RS-232 | 0 |
Max. output voltage(V) | 240 | Degree of protection | NEMA Other, IP20 | Relative symmetric net voltage tolerance(%) | 10 |
Relative symmetric net frequency tolerance(%) | 5 | Supporting protocol for DeviceNet | true | Supporting protocol for CAN | false |
Supporting protocol for PROFINET IO | true | Supporting protocol for TCP/IP | true | Supporting protocol for Modbus | true |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | true | Supporting protocol for PROFIBUS | true |
Supporting protocol for other bus systems | true | 4-quadrant operation possible | true | With optical interface | false |
With control element | true | Type of converter | Other | With PC connection | true |
Integrated breaking resistance | false | Application in industrial area permitted | true | Supporting protocol for INTERBUS-Safety | false |
Supporting protocol for BACnet | false | Supporting protocol for KNX | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for SafetyBUS p | false | Supporting protocol for SUCONET | false | Supporting protocol for INTERBUS | false |
Supporting protocol for Data-Highway | false | Supporting protocol for PROFIsafe | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for SERCOS | false | Supporting protocol for LON | false | Supporting protocol for ASI | false |
Supporting protocol for AS-Interface Safety at Work | false |
Configure
Basic Attributes
Input voltage class
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Max. output at linear load at rated output voltage(kW)
Max. output at quadratic load at rated output voltage(kW)
Nominal output current I2N(A)
Mains voltage(V)
Application in domestic- and commercial area permitted
Filter by standard shipping days
Optional Attributes