Programmable Terminals, NA Series (Part Numbers)

Programmable Terminals, NA Series
NA Series -The Sysmac HMI
As part of the Sysmac automation platform, Omron NA HMI transforms machine data into information, shows information and controls devices based on requirements at FA manufacturing sites. The NA Series enables faster, more efficient control and monitoring. With a widescreen displaying 16,770,000 colors, the HMI that is dynamic, intuitive and predictive makes industrial machines more attractive and competitive.
• Proactive operator/ machine relationship
• Design based on real applications and customer requirements
• Future-proof, scalable platform
• Allows quick reaction
• 16,777,000 display colors (24 bit full colors)
• High resolution display
• 1,280x800 resolution for 12-inch and 15-inch models
• 800x480 resolution for 7-inch and 9-inch models

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NA5-7W001B-V1
NA5-7W001S-V1
NA5-9W001B-V1
NA5-9W001S-V1
NA5-12W101B-V1
NA5-12W101S-V1
NA5-15W101B-V1
NA5-15W101S-V1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Monitor screen size
(Inch)
Frame color Dimension height
(mm)
Dimension width
(mm)
Number of pixels, vertical Number of pixels, horizontal

3,221.33 €

1 3 Days 7Black165236480800

3,221.33 €

1 3 Days 7Silver165236480800

5,028.00 €

1 3 Days 9Black190290480800

5,028.00 €

1 3 Days 9Silver190290480800

6,033.33 €

1 3 Days 12.1Black2443408001280

6,033.33 €

1 3 Days 12.1Silver2443408001280

7,646.67 €

1 3 Days 15.4Black2914208001280

7,646.67 €

1 3 Days 15.4Silver2914208001280

Loading...

  1. 1

Basic information

Monitor screen TFT Display color(colors) Color (65,536 Colors or More) Input Voltage 19.2 - 28.8 VDC
Dimension depth(mm) 63.1 Touch technology Resistive touch Useful project memory/user memory(kByte) 256000
Number of password levels 5 Number of online languages 16 Number of buttons with LED 3
Number of function buttons, programmable 3 Number of HW-interfaces industrial Ethernet 2 Number of HW-interfaces USB 3
Number of HW-interfaces RS-232 1 Number of HW-interfaces RS-485 0 Number of HW-interfaces RS-422 0
Supporting protocol for TCP/IP true Supporting protocol for Modbus false Supporting protocol for EtherNet/IP true
Supporting protocol for other bus systems true Additional software components, loadable true With message system (incl. buffer and confirmation) true
With message indication true With SW interfaces true Colour display true
Process value representation (output) possible true Process default value (input) possible true With printer output true
With recipes false Supporting protocol for INTERBUS-Safety false IO link master false
Supporting protocol for KNX false Radio standard GSM false Supporting protocol for PROFINET CBA false
Wall mounting/direct mounting false Supporting protocol for SafetyBUS p false Supporting protocol for SUCONET false
Supporting protocol for INTERBUS false Radio standard UMTS false Radio standard Bluetooth false
Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false With alpha numeric keyboard false
Supporting protocol for CAN false With numeric keyboard false Supporting protocol for PROFIsafe false
Radio standard GPRS false Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET IO false
Suitable for safety functions false Supporting protocol for AS-Interface Safety at Work false Supporting protocol for SERCOS false
Supporting protocol for LON false Supporting protocol for DeviceNet Safety false Suitable for rail mounting false
Radio standard WLAN 802.11 false Supporting protocol for PROFIBUS false Supporting protocol for ASI false
Operating temperature(°C) 0 - 50 Degree of protection (NEMA), front side Other Degree of protection (IP), front side IP65

Tech Support