Manufacturer part number: CP2E-E20DR-A
Brand: OMRON
Price: 494.13 €
Delivery time: 3 Days
Power Supply: AC
Supply voltage DC: - V
Memory size: 44 kByte
Supply voltage AC 50 Hz: 85 - 264
Supply voltage AC 60 Hz: 85 - 264
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CP2E-E20DR-A
Part Number
|
---|
CP2E-E20DR-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Power Supply | Supply voltage DC (V) | Memory size (kByte) | Supply voltage AC 50 Hz | Supply voltage AC 60 Hz | Number of digital inputs | Number of digital outputs | Number of relay outputs | Number of HW-interfaces industrial Ethernet | Number of HW-interfaces USB | Number of HW-interfaces RS-232 | Number of HW-interfaces RS-485 | Width (mm) | Supporting protocol for TCP/IP | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
494.13 € | 1 | 3 Days | AC | - | 44 | 85 - 264 | 85 - 264 | 12 | 8 | 8 | 0 | 1 | 1 | 0 | 86 | false |
Loading...
Model | Compact | Type of memory | FLASH | Max. number of time switches | 256 |
---|---|---|---|---|---|
Processing time (1K, binary operation)(ms) | 0.23 | Number of HW-interfaces wireless | 0 | Number of HW-interfaces parallel | 0 |
Number of interfaces PROFINET | 0 | Number of HW-interfaces RS-422 | 0 | Suitable for rail mounting | true |
Wall mounting/direct mounting | true | Height(mm) | 90 | Depth(mm) | 80 |
Supporting protocol for other bus systems | false | Supporting protocol for DNP3 | false | Supporting protocol for INTERBUS-Safety | false |
Supporting protocol for IEC 60870 | false | Supporting protocol for IEC 61850 Ethernet | false | IO link master | false |
Supporting protocol for KNX | false | System accessory | false | Radio standard GSM | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for SafetyBUS p | false | Supporting protocol for SUCONET | false |
Supporting protocol for INTERBUS | false | Radio standard UMTS | false | Radio standard Bluetooth | false |
Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false | With display | false |
Supporting protocol for CAN | false | With optical interface | false | Supporting protocol for PROFIsafe | false |
Radio standard GPRS | false | Supporting protocol for Foundation Fieldbus | false | Front built-in possible | false |
Supporting protocol for PROFINET IO | false | Suitable for safety functions | false | Supporting protocol for AS-Interface Safety at Work | false |
Supporting protocol for Modbus | false | Appendant operation agent (Ex ib) | false | Additional program memory possible | false |
Supporting protocol for SERCOS | false | Supporting protocol for LON | false | Appendant operation agent (Ex ia) | false |
Redundancy | false | Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false |
Radio standard WLAN 802.11 | false | Supporting protocol for PROFIBUS | false | Supporting protocol for ASI | false |
Rack-assembly possible | false | Explosion safety category for dust | None | Explosion safety category for gas | None |
This page is Programmable Controller [CP2E], part number CP2E-E20DR-A.
You can find the detail information about specifications and dimensions on part number CP2E-E20DR-A.
Configure
Basic Attributes
Supply voltage DC(V)
Power Supply
Memory size(kByte)
Supply voltage AC 50 Hz
Supply voltage AC 60 Hz
Number of digital inputs
Number of digital outputs
Number of relay outputs
Number of HW-interfaces industrial Ethernet
Number of HW-interfaces USB
Number of HW-interfaces RS-232
Number of HW-interfaces RS-485
Width(mm)
Supporting protocol for TCP/IP
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CP2E-E14DR-A |
CP2E-E30DR-A |
CP2E-E40DR-A |
CP2E-E60DR-A |
CP2E-N14DR-A |
CP2E-N14DR-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Power Supply | Supply voltage DC (V) | Memory size (kByte) | Supply voltage AC 50 Hz | Supply voltage AC 60 Hz | Number of digital inputs | Number of digital outputs | Number of relay outputs | Number of HW-interfaces industrial Ethernet | Number of HW-interfaces USB | Number of HW-interfaces RS-232 | Number of HW-interfaces RS-485 | Width (mm) | Supporting protocol for TCP/IP |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
460.67 € | 1 | 3 Days | AC | - | 44 | 85 - 264 | 85 - 264 | 8 | 6 | 6 | 0 | 1 | 1 | 0 | 86 | false | ||
672.67 € | 1 | 3 Days | AC | - | 44 | 85 - 264 | 85 - 264 | 18 | 12 | 12 | 0 | 1 | 1 | 0 | 130 | false | ||
776.67 € | 1 | 3 Days | AC | - | 44 | 85 - 264 | 85 - 264 | 24 | 16 | 16 | 0 | 1 | 1 | 0 | 150 | false | ||
938.00 € | 3 | 3 Days | AC | - | 44 | 85 - 264 | 85 - 264 | 36 | 24 | 24 | 0 | 1 | 1 | 0 | 195 | false | ||
672.67 € | 1 | 3 Days | AC | - | 116 | 85 - 264 | 85 - 264 | 8 | 6 | 6 | 1 | 0 | 0 | 0 | 86 | true | ||
672.67 € | 1 | 3 Days | DC | 20.4 - 26.4 | 116 | - | - | 8 | 6 | 6 | 1 | 0 | 0 | 0 | 86 | true |