Cables for I/O Relay Terminals [XW2Z-R] (XW2Z-RO200-175-D1)

Cables for I/O Relay Terminals [XW2Z-R] XW2Z-RO200-175-D1

Product Details:

Manufacturer part number: XW2Z-RO200-175-D1

Brand: OMRON

Price: 213.07

Delivery time: 3 Days


Technical Data:

Cable Length: 2 m

Type of electrical connection, field-sided: Connection plug board

Number of poles: 40

Suitable for input board PLC: false


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XW2Z-RO200-175-D1

Part Number
XW2Z-RO200-175-D1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Length
(m)
Type of electrical connection, field-sided Number of poles Suitable for input board PLC

213.07 €

1 3 Days 2Connection plug board40false

Loading...

  1. 1

Basic information

Type of electrical connection, box-sided Connection plug board Function PLC - other devices Suitable for output card PLC true
Suitable for digital signals true Suitable for analogue signals false

This page is Cables for I/O Relay Terminals [XW2Z-R], part number XW2Z-RO200-175-D1.
You can find the detail information about specifications and dimensions on part number XW2Z-RO200-175-D1.

Variation of this product

Part Number
XW2Z-RA200C
XW2Z-RO100-75-D1
XW2Z-RO100C-75
XW2Z-RO200C-175
XW2Z-RO300C-275
XW2Z-RO50C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable Length
(m)
Type of electrical connection, field-sided Number of poles Suitable for input board PLC

259.07 €

1 3 Days 2Other20true

163.47 €

1 3 Days 1Connection plug board40false

238.53 €

3 3 Days 1Connection plug board40false

210.53 €

1 3 Days 2Connection plug board40false

313.73 €

1 3 Days 3Connection plug board40false

206.40 €

1 3 Days 0.5Connection plug board20true

Tech Support