Manufacturer part number: CX-LITE-EV2
Brand: OMRON
Price: 939.33 €
Delivery time: 3 Days
Version/Edition: CX-Server LITE
With OPC-interface, client: false
With OPC-interface, server: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CX-LITE-EV2
Media | CD | Number of licenses | 1 | Max. number of servers | 1 |
---|---|---|---|---|---|
Max. number of clients | 1 | Max. number of multi-users configuration | 1 | Number of online/runtime languages | 1 |
Number of configuration-/desktop languages | 1 | Number of configuration-/runtime languages | 1 | Min. required main memory for configuration software(MB) | 256 |
Min. required processor speed for configuration software(GHz) | 512 | Min. required main memory for runtime system(MB) | 512 | Min. required processor speed for runtime system(GHz) | 512 |
Suitable for operating system Windows 7 | true | Function process diagnostics | Not available | SQL-database | Not available |
Reporting system/protocol system | Integrated | Message system | Integrated | User archive/recipes management | Other |
Industry- and technological expansions | Integrated | Library with object elements | Integrated | Loadable for operating system for configuration software, Windows XP | true |
With other script language | true | Runtime operating system, Windows 2000 | true | Integrable in the engineering software o.t autom.system | true |
Loadable for operating system for configuration software, Windows Vista | true | Online projecting possible | true | Loadable for operating system for configuration software, Windows 2003 Server | true |
Runtime operating system, Windows XP | true | User groups (password protection) possible | false | Runtime operating system, Linux | false |
Loadable for operating system for configuration software, Windows ME | false | With programming interfaces | true | Loadable for operating system for configuration software, Windows 9x | false |
Runtime operating system, other | true | Loadable for operating system for configuration software, Linux | false | SCADA functionality | true |
Language switch possible | false | Loadable for operating system for configuration software, Windows 2000 | true | Runtime operation system, Windows Vista | true |
With script language Visual Basic | true | Multi-user capable, runtime | false | Trend representation | true |
Suitable for web-clients | false | Loadable for operating system for configuration software, Windows 7 | true | Loadable for operating system for configuration software, Windows NT | false |
Alarm-management | false |
This page is CX-Server Lite & OPC Software, part number CX-LITE-EV2.
You can find the detail information about specifications and dimensions on part number CX-LITE-EV2.
Part Number |
---|
CX-OPC-EV2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version/Edition | With OPC-interface, client | With OPC-interface, server |
---|---|---|---|---|---|---|---|
1,781.33 € | 1 | 3 Days | CX-Server OPC | true | true |