Manufacturer part number: CX-SUPERVISOR-V4
Brand: OMRON
Price: 1,770.67 €
Delivery time: 3 Days
Media: License only
Installation/ Upgrade: -
Version/Edition: Developer software
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CX-SUPERVISOR-V4
Max. number of servers | 1 | Max. number of clients | 1 | Max. number of multi-users configuration | 1 |
---|---|---|---|---|---|
Number of online/runtime languages | 16 | Number of configuration-/desktop languages | 16 | Number of configuration-/runtime languages | 16 |
Min. required main memory for configuration software(MB) | 256 | Min. required processor speed for configuration software(GHz) | 600 | Min. required main memory for runtime system(MB) | 256 |
Min. required processor speed for runtime system(GHz) | 600 | Suitable for operating system Windows 7 | false | Function process diagnostics | Not available |
SQL-database | Integrated | Reporting system/protocol system | Integrated | Message system | Integrated |
User archive/recipes management | Integrated | Industry- and technological expansions | Integrated | Library with object elements | Integrated |
Loadable for operating system for configuration software, Windows XP | true | With other script language | true | Runtime operating system, Windows 2000 | true |
Integrable in the engineering software o.t autom.system | true | Loadable for operating system for configuration software, Windows Vista | false | Online projecting possible | true |
Loadable for operating system for configuration software, Windows 2003 Server | false | Runtime operating system, Windows XP | true | User groups (password protection) possible | true |
Runtime operating system, Linux | false | Loadable for operating system for configuration software, Windows ME | false | With programming interfaces | true |
Loadable for operating system for configuration software, Windows 9x | false | Runtime operating system, other | false | Loadable for operating system for configuration software, Linux | true |
SCADA functionality | true | Language switch possible | true | Loadable for operating system for configuration software, Windows 2000 | true |
Runtime operation system, Windows Vista | false | With script language Visual Basic | true | Multi-user capable, runtime | true |
Trend representation | true | With OPC-interface, client | true | Suitable for web-clients | false |
Loadable for operating system for configuration software, Windows 7 | false | Loadable for operating system for configuration software, Windows NT | false | With OPC-interface, server | true |
Alarm-management | true |
This page is CX-Supervisor V4 Software, part number CX-SUPERVISOR-V4.
You can find the detail information about specifications and dimensions on part number CX-SUPERVISOR-V4.
Part Number |
---|
CX-SUPERVISOR-RUN-ME-V4 |
CX-SUPERVISOR-RUN-PLUS-V4 |
CX-SUPERVISOR-TRIAL-V4 |
CX-SUPERVISOR-UPGR-V4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Media | Installation/ Upgrade | Version/Edition |
---|---|---|---|---|---|---|---|
1,770.67 € | 1 | 3 Days | USB Dongle | - | Runtime Machine | ||
2,686.67 € | 1 | 3 Days | USB Dongle | - | Runtime Plus | ||
78.63 € | 1 | 3 Days | - | - | Trial version | ||
1,200.00 € | 1 | 3 Days | License only | Upgrade | Developer software upgrade |