Manufacturer part number: SYSMAC-SA403L-64
Brand: OMRON
Price: 3,566.67 €
Delivery time: 3 Days
Number of licenses: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SYSMAC-SA403L-64
Type | User License | Options | 3D Simulation | Security password | 32 digit |
---|---|---|---|---|---|
Suitable for operating system Windows 8 | false | Suitable for operating system Windows 7 | false | Suitable for operating system Windows 2000 | false |
Suitable for operating system Windows 2003 Server | false | Suitable for operating system Windows XP | false | Suitable for operating system Windows Vista | false |
Suitable for operating system Linux | false | Suitable for operating system Windows ME | false | Suitable for operating system Windows CE | false |
Suitable for operating system Windows NT | false | Suitable for other operating system | true | Object library | Integrated |
Technology function integrated | false | With editor for programming language IL (Instruction List) | false | With editor for programming language SFC (Sequential Function Chart) | false |
Integrated communication function | false | Integrated data detection function | false | Integrated diagnosis function | false |
Integrated application configuration function | false | With editor for programming language ST (structured text) | false | With editor for programming language Flowchart | false |
Integrated configuration function | false | Integrated evaluation function | false | Suitable for safety functions | false |
Put into operation function integrated | false | Simulation function integrated | true | Suitable for operating system Windows 9x | false |
Integrated motion function | false | With editor for programming language FBD (Function Block Diagram) | false | Maintenance function integrated | false |
With editor for manufacturer specific programming language | false | Integrated analysis function | false | With editor for programming language LD (Ladder Diagram) | false |
Integrated position function | false | SIL according to IEC 61508 | None | According to IEC 1131-3 (DIN EN 61131-3) | true |
This page is Sysmac Studio 3D Simulation Option, License, part number SYSMAC-SA403L-64.
You can find the detail information about specifications and dimensions on part number SYSMAC-SA403L-64.
Part Number |
---|
SYSMAC-SA401L-64 |
SYSMAC-SA410L-64 |
SYSMAC-SA430L-64 |
SYSMAC-SA450L-64 |
SYSMAC-SA4XXL-64 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of licenses |
---|---|---|---|---|---|
939.33 € | 1 | 3 Days | 1 | ||
7,133.33 € | 1 | 3 Days | 10 | ||
14,973.33 € | 1 | 3 Days | 30 | ||
20,706.67 € | 1 | 3 Days | 50 | ||
32,106.67 € | 1 | 3 Days | 9999 |