Manufacturer part number: SYSMAC-LE203L
Brand: OMRON
Price: 4,468.00 €
Delivery time: 3 Days
Number of licenses: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SYSMAC-LE203L
Type | License | Suitable for operating system Windows 7 | true | Suitable for operating system Windows 2000 | false |
---|---|---|---|---|---|
Suitable for operating system Windows 2003 Server | false | Suitable for operating system Windows XP | true | Suitable for operating system Windows Vista | true |
Suitable for operating system Linux | false | Suitable for operating system Windows ME | false | Suitable for operating system Windows CE | false |
Suitable for operating system Windows NT | false | Suitable for other operating system | true | Object library | Integrated |
Technology function integrated | false | With editor for programming language IL (Instruction List) | true | With editor for programming language SFC (Sequential Function Chart) | false |
Integrated communication function | true | Integrated data detection function | true | Integrated diagnosis function | true |
Integrated application configuration function | true | With editor for programming language ST (structured text) | true | With editor for programming language Flowchart | true |
Integrated configuration function | true | Integrated evaluation function | false | Suitable for safety functions | true |
Put into operation function integrated | true | Simulation function integrated | true | Suitable for operating system Windows 9x | false |
Integrated motion function | true | With editor for programming language FBD (Function Block Diagram) | true | Maintenance function integrated | true |
With editor for manufacturer specific programming language | false | Integrated analysis function | true | With editor for programming language LD (Ladder Diagram) | true |
Integrated position function | true | SIL according to IEC 61508 | None | According to IEC 1131-3 (DIN EN 61131-3) | true |
This page is Sysmac Studio Lite Edition, License, part number SYSMAC-LE203L.
You can find the detail information about specifications and dimensions on part number SYSMAC-LE203L.
Part Number |
---|
SYSMAC-LE201L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of licenses |
---|---|---|---|---|---|
2,196.00 € | 1 | 3 Days | 1 |