Manufacturer part number: SYSMAC-TA401L
Brand: OMRON
Price: 1,038.00 €
Delivery time: 3 Days
Number of licenses: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SYSMAC-TA401L
Type | License | Options | Team Development | Suitable for operating system Windows 8 | true |
---|---|---|---|---|---|
Suitable for operating system Windows 7 | true | Suitable for operating system Windows 2000 | false | Suitable for operating system Windows 2003 Server | false |
Suitable for operating system Windows XP | true | Suitable for operating system Windows Vista | true | Suitable for operating system Linux | false |
Suitable for operating system Windows ME | false | Suitable for operating system Windows CE | false | Suitable for operating system Windows NT | false |
Suitable for other operating system | true | Object library | Integrated | Technology function integrated | false |
With editor for programming language IL (Instruction List) | true | With editor for programming language SFC (Sequential Function Chart) | false | Integrated communication function | true |
Integrated data detection function | true | Integrated diagnosis function | true | Integrated application configuration function | true |
With editor for programming language ST (structured text) | true | With editor for programming language Flowchart | true | Integrated configuration function | true |
Integrated evaluation function | false | Suitable for safety functions | true | Put into operation function integrated | true |
Simulation function integrated | true | Suitable for operating system Windows 9x | false | Integrated motion function | true |
With editor for programming language FBD (Function Block Diagram) | true | Maintenance function integrated | true | With editor for manufacturer specific programming language | false |
Integrated analysis function | true | With editor for programming language LD (Ladder Diagram) | true | Integrated position function | true |
SIL according to IEC 61508 | None | According to IEC 1131-3 (DIN EN 61131-3) | true |
This page is Sysmac Studio Team Development Option, License, part number SYSMAC-TA401L.
You can find the detail information about specifications and dimensions on part number SYSMAC-TA401L.
Part Number |
---|
SYSMAC-TA403L |
SYSMAC-TA410L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of licenses |
---|---|---|---|---|---|
2,112.00 € | 1 | 3 Days | 3 | ||
4,113.33 € | 1 | 3 Days | 10 |