Manufacturer part number: CP2W-CIFD3
Brand: OMRON
Price: 134.00 €
Delivery time: 3 Days
Communication Interface (Transmission Standard): RS-422(A)/485
Current consumption (5 VDC): 0.08 A
Number of HW-interfaces RS-232: 0
Number of HW-interfaces RS-485: 2
Explosion safety category for dust: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CP2W-CIFD3
Part Number
|
---|
CP2W-CIFD3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Communication Interface (Transmission Standard) | Current consumption (5 VDC) (A) | Number of HW-interfaces RS-232 | Number of HW-interfaces RS-485 | Explosion safety category for dust | Explosion safety category for gas | |
---|---|---|---|---|---|---|---|---|---|---|
134.00 € | 1 | 3 Days | RS-422(A)/485 | 0.08 | 0 | 2 | - | - |
Loading...
Connection Terminal | Terminal Block | Number of HW-interfaces industrial Ethernet | 0 | Number of interfaces PROFINET | 0 |
---|---|---|---|---|---|
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces other | 0 | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces USB | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces wireless | 0 |
Supporting protocol for INTERBUS-Safety | false | Supporting protocol for KNX | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for SafetyBUS p | false | Supporting protocol for SUCONET | false | Supporting protocol for INTERBUS | false |
Supporting protocol for Data-Highway | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for AS-Interface Safety at Work | false |
Supporting protocol for SERCOS | false | Supporting protocol for LON | false | Supporting protocol for ASI | false |
IO link master | false | With optical interface | false | Appendant operation agent (Ex ib) | false |
Appendant operation agent (Ex ia) | false | Redundancy | false |
This page is CP2W Option Board for Programmable Controller CP2E, part number CP2W-CIFD3.
You can find the detail information about specifications and dimensions on part number CP2W-CIFD3.
Configure
Basic Attributes
Explosion safety category for dust
Explosion safety category for gas
Communication Interface (Transmission Standard)
Current consumption (5 VDC)(A)
Number of HW-interfaces RS-232
Number of HW-interfaces RS-485
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CP2W-CIFD1 |
CP2W-CIFD2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Communication Interface (Transmission Standard) | Current consumption (5 VDC) (A) | Number of HW-interfaces RS-232 | Number of HW-interfaces RS-485 | Explosion safety category for dust | Explosion safety category for gas |
---|---|---|---|---|---|---|---|---|---|---|
134.00 € | 1 | 3 Days | RS-232 | 0.04 | 2 | 0 | None | None | ||
134.00 € | 1 | 3 Days | RS-232 / RS-422(A)/485 | 0.06 | 1 | 1 | - | - |