Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CP1W-MODTCP61
Communication Interface (Transmission Standard) | Ethernet / Other | Type | 10/100Base-TX | Type of data transmission | Serial |
---|---|---|---|---|---|
Transmission rate(kBit/s) | 100000 | Current consumption (5 VDC)(A) | 0.4 | Applicable PLCs | CP1L-L14/L20/M30/M40/M60, CP1H-X/XA/Y, CJ2M-CPU3□ |
Number of HW-interfaces industrial Ethernet | 1 | Number of HW-interfaces RS-232 | 0 | Number of interfaces PROFINET | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces other | 1 |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces USB | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces wireless | 0 | Performance level according to EN ISO 13849-1 | Level a | Explosion safety category for dust | None |
Explosion safety category for gas | None | SIL according to IEC 61508 | None | With potential separation | true |
Supporting protocol for other bus systems | true | Supporting protocol for TCP/IP | true | Supporting protocol for Modbus | true |
Supporting protocol for EtherNet/IP | false | Supporting protocol for PROFIBUS | false | Supporting protocol for INTERBUS-Safety | false |
Supporting protocol for KNX | false | Supporting protocol for PROFINET CBA | false | Supporting protocol for SafetyBUS p | false |
Supporting protocol for SUCONET | false | Supporting protocol for INTERBUS | false | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for CAN | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET IO | false | Supporting protocol for AS-Interface Safety at Work | false |
Supporting protocol for SERCOS | false | Supporting protocol for LON | false | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for ASI | false | IO link master | false | Radio standard GSM | false |
Radio standard UMTS | false | Radio standard Bluetooth | false | With optical interface | false |
Radio standard GPRS | false | Suitable for safety functions | false | Appendant operation agent (Ex ib) | false |
Appendant operation agent (Ex ia) | false | Redundancy | false | Radio standard WLAN 802.11 | false |
This page is Modbus/TCP Adapter for CP1 and CJ2M PLCs , part number CP1W-MODTCP61.
You can find the detail information about specifications and dimensions on part number CP1W-MODTCP61.