Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DRT2-MD16-1
Part Number
|
---|
DRT2-MD16-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number Of Inputs | Input Format | Number of Outputs | Output Format | Output Current (A) | Depth (mm) | Height (mm) | Width (mm) | Type of Voltage (Input Voltage) | Type of Electric Connection | Type of Digital Output | Type of Output Voltage | Input Current at Signal 1 (mA) | Number of Digital Inputs | Number of Digital Outputs | Permitted Voltage at Output (V) | Time Delay at Signal Change (ms) | Supply Voltage DC (V) | Permitted Voltage at Input (V) | Degree of Protection (IP) | Wall mounting/direct mounting | Suitable for rail mounting | Digital outputs configurable | Digital inputs configurable | Short-circuit protection, outputs available | Number of HW-interfaces USB | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
849.33 € | 1 | 3 Days | 8 | [DC input] PNP | 8 | [Other] PNP | 0.5 | 49.7 | 50 | 115 | DC | Screw connection | Transistor | DC | 6 | 8 | 8 | 0 - 26.4 | 0.5 - 1.5 | 20.4 - 26.4 | 0 - 26.4 | IP20 | false | true | false | false | false | 0 |
Loading...
Representative Standard | UC | Performance Level According to EN ISO 13849-1 | Level a | Voltage Type (Supply Voltage) | DC |
---|---|---|---|---|---|
SIL According to IEC 61508 | None | Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None |
Number of HW-Interfaces Industrial Ethernet | 0 | Number of Interfaces PROFINET | 0 | Number of HW-Interfaces Other | 1 |
Suitable for safety functions | false | System accessory | false | IO link master | false |
Fieldbus connection over separate bus coupler possible | false | Supporting protocol for INTERBUS-Safety | false | Supporting protocol for KNX | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for SafetyBUS p | false | Supporting protocol for SUCONET | false |
Supporting protocol for INTERBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | true |
Supporting protocol for other bus systems | false | Supporting protocol for CAN | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET IO | false | Supporting protocol for AS-Interface Safety at Work | false |
Supporting protocol for TCP/IP | false | Supporting protocol for Modbus | false | Supporting protocol for SERCOS | false |
Supporting protocol for LON | false | Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false |
Supporting protocol for PROFIBUS | false | Supporting protocol for ASI | false | Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces RS-422 | 0 |
This page is Smart DeviceNet I/O [DRT2], part number DRT2-MD16-1.
You can find the detail information about specifications and dimensions on part number DRT2-MD16-1.
Configure
Basic Attributes
Input Format
Output Format
Number Of Inputs
Number of Outputs
Output Current(A)
Depth(mm)
Height(mm)
Width(mm)
Type of Voltage (Input Voltage)
Type of Electric Connection
Type of Digital Output
Type of Output Voltage
Input Current at Signal 1(mA)
Number of Digital Inputs
Number of Digital Outputs
Permitted Voltage at Output(V)
Time Delay at Signal Change(ms)
Supply Voltage DC(V)
Permitted Voltage at Input(V)
Degree of Protection (IP)
Wall mounting/direct mounting
Suitable for rail mounting
Digital outputs configurable
Digital inputs configurable
Short-circuit protection, outputs available
Number of HW-interfaces USB
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DRT2-ID08CL-1 |
DRT2-OD08-1 |
DRT2-OD16MLX-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number Of Inputs | Input Format | Number of Outputs | Output Format | Output Current (A) | Depth (mm) | Height (mm) | Width (mm) | Type of Voltage (Input Voltage) | Type of Electric Connection | Type of Digital Output | Type of Output Voltage | Input Current at Signal 1 (mA) | Number of Digital Inputs | Number of Digital Outputs | Permitted Voltage at Output (V) | Time Delay at Signal Change (ms) | Supply Voltage DC (V) | Permitted Voltage at Input (V) | Degree of Protection (IP) | Wall mounting/direct mounting | Suitable for rail mounting | Digital outputs configurable | Digital inputs configurable | Short-circuit protection, outputs available | Number of HW-interfaces USB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
884.00 € | 1 | 3 Days | 8 | [DC input] PNP | - | - | - | - | - | - | - | Plug-in connection | - | - | - | 8 | 0 | - | - | - | - | IP67 | true | false | - | - | - | - | ||
663.07 € | 1 | 3 Days | - | - | 8 | [Other] PNP | 0.5 | 49.7 | 50 | 115 | - | Screw connection | None | DC | - | 0 | 8 | 0 - 26.4 | 0.5 - 1.5 | 20.4 - 26.4 | - | IP20 | false | true | false | false | false | 0 | ||
663.07 € | 1 | 3 Days | - | - | 16 | [Other] PNP | 0.3 | 63 | 80 | 35 | - | Other | Transistor | DC | - | 0 | 16 | 0 - 26.4 | 0.5 - 1.5 | 20.4 - 26.4 | - | IP20 | false | true | false | false | false | 0 |