Smart DeviceNet I/O [DRT2] (Part Numbers)

Smart DeviceNet I/O [DRT2]
Smart DeviceNet I/O
Compact DeviceNet I/O units with extensive diagnostic functions. Data regarding power supply status, I/O response times, operation counters and on-time are continuously recorded and checked against user-defined limits. Any deviation is reported to the control system, as indication to perform machine maintenance and prevent unplanned downtime. Smart DeviceNet I/Os are supported by PLC Function Blocks and HMI Smart Active Parts, allowing program-less visualisation and monitoring from the CJ1 PLCs and NS operator terminals.
• Compact size IP20 housing
• Expandable digital I/Os
• Built-in diagnostics and preventive maintenance functions
• Detachable I/O terminal blocks
• Analog I/O with data pre-processing and alarm functions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DRT2-ID08CL-1
DRT2-MD16-1
DRT2-OD08-1
DRT2-OD16MLX-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Inputs Input Format Number of Outputs Output Format Output Current
(A)
Depth
(mm)
Height
(mm)
Width
(mm)
Type of Voltage (Input Voltage) Type of Electric Connection Type of Digital Output Type of Output Voltage Input Current at Signal 1
(mA)
Number of Digital Inputs Number of Digital Outputs Permitted Voltage at Output
(V)
Time Delay at Signal Change
(ms)
Supply Voltage DC
(V)
Permitted Voltage at Input
(V)
Degree of Protection (IP) Wall mounting/direct mounting Suitable for rail mounting Digital outputs configurable Digital inputs configurable Short-circuit protection, outputs available Number of HW-interfaces USB

884.00 €

1 3 Days 8[DC input] PNP-------Plug-in connection---80----IP67truefalse----

849.33 €

1 3 Days 8[DC input] PNP8[Other] PNP0.549.750115DCScrew connectionTransistorDC6880 - 26.40.5 - 1.520.4 - 26.40 - 26.4IP20falsetruefalsefalsefalse0

663.07 €

1 3 Days --8[Other] PNP0.549.750115-Screw connectionNoneDC-080 - 26.40.5 - 1.520.4 - 26.4-IP20falsetruefalsefalsefalse0

663.07 €

1 3 Days --16[Other] PNP0.3638035-OtherTransistorDC-0160 - 26.40.5 - 1.520.4 - 26.4-IP20falsetruefalsefalsefalse0

Loading...

  1. 1

Basic information

Representative Standard UC Performance Level According to EN ISO 13849-1 Level a Voltage Type (Supply Voltage) DC
SIL According to IEC 61508 None Explosion Safety Category for Dust None Explosion Safety Category for Gas None
Number of HW-Interfaces Industrial Ethernet 0 Number of Interfaces PROFINET 0 Number of HW-Interfaces Other 1
Suitable for safety functions false System accessory false IO link master false
Fieldbus connection over separate bus coupler possible false Supporting protocol for INTERBUS-Safety false Supporting protocol for KNX false
Supporting protocol for PROFINET CBA false Supporting protocol for SafetyBUS p false Supporting protocol for SUCONET false
Supporting protocol for INTERBUS false Supporting protocol for Data-Highway false Supporting protocol for DeviceNet true
Supporting protocol for other bus systems false Supporting protocol for CAN false Supporting protocol for PROFIsafe false
Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET IO false Supporting protocol for AS-Interface Safety at Work false
Supporting protocol for TCP/IP false Supporting protocol for Modbus false Supporting protocol for SERCOS false
Supporting protocol for LON false Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false
Supporting protocol for PROFIBUS false Supporting protocol for ASI false Number of HW-interfaces RS-232 0
Number of HW-interfaces RS-485 0 Number of HW-interfaces RS-422 0

Tech Support