Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CRT1-OD16SL-1
Number of Outputs | 16 | Output Format | PNP | Representative Standard | U / N |
---|---|---|---|---|---|
Output Current(A) | 0.5 | Performance Level According to EN ISO 13849-1 | Level a | Depth(mm) | 60.3 |
Height(mm) | 52 | Width(mm) | 132 | Voltage Type (Supply Voltage) | DC |
Type of Electric Connection | Spring clamp connection | Type of Digital Output | Transistor | Type of Output Voltage | DC |
SIL According to IEC 61508 | None | Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None |
Number of HW-Interfaces Industrial Ethernet | 0 | Number of Digital Inputs | 0 | Number of Digital Outputs | 16 |
Permitted Voltage at Output(V) | 0 - 26.4 | Time Delay at Signal Change(ms) | 0.5 - 1.5 | Supply Voltage DC(V) | 20.4 - 26.4 |
Degree of Protection (IP) | IP20 | Number of Interfaces PROFINET | 0 | Number of HW-Interfaces Other | 1 |
Wall mounting/direct mounting | false | Suitable for rail mounting | true | Suitable for safety functions | false |
Short-circuit protection, outputs available | false | System accessory | false | IO link master | false |
Fieldbus connection over separate bus coupler possible | false | Supporting protocol for INTERBUS-Safety | false | Supporting protocol for KNX | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for SafetyBUS p | false | Supporting protocol for SUCONET | false |
Supporting protocol for INTERBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for other bus systems | true | Supporting protocol for CAN | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET IO | false | Supporting protocol for AS-Interface Safety at Work | false |
Supporting protocol for TCP/IP | false | Supporting protocol for Modbus | false | Supporting protocol for SERCOS | false |
Supporting protocol for LON | false | Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false |
Supporting protocol for PROFIBUS | false | Number of HW-interfaces USB | 0 | Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces RS-422 | 0 |
This page is Digital I/O Slave Unit with Clamp Terminals [CRT1-□D16SL(-1)], part number CRT1-OD16SL-1.
You can find the detail information about specifications and dimensions on part number CRT1-OD16SL-1.