Manufacturer part number: CJ1W-OC211(SL)
Brand: OMRON
Price: 498.67 €
Delivery time: 3 Days
Number of Outputs: 16
Output Format: Relay Output
Output Current: 2 A
Type of Digital Output: Relay
Type of Output Voltage: AC/DC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CJ1W-OC211(SL)
Part Number
|
---|
CJ1W-OC211(SL) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Outputs | Output Format | Output Current (A) | Type of Digital Output | Type of Output Voltage | Number of Digital Outputs | Supply Voltage AC 50 Hz (V) | Permitted Voltage at Output (V) | Supply Voltage AC 60 Hz (V) | Short-circuit protection, outputs available | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
498.67 € | 1 | 3 Days | 16 | Relay Output | 2 | Relay | AC/DC | 16 | 230 - 250 | 5 - 250 | 230 - 250 | false |
Loading...
Performance Level According to EN ISO 13849-1 | Level a | Depth(mm) | 85 | Height(mm) | 90 |
---|---|---|---|---|---|
Width(mm) | 31 | Voltage Type (Supply Voltage) | DC | Type of Voltage (Input Voltage) | DC |
Type of Electric Connection | Spring clamp connection | SIL According to IEC 61508 | None | Explosion Safety Category for Dust | None |
Explosion Safety Category for Gas | None | Number of Digital Inputs | 0 | Supply Voltage DC(V) | 12 - 24 |
Suitable for safety functions | false | Redundancy | false | Digital outputs configurable | true |
Digital inputs configurable | false |
This page is Screwless I/O Units [CJ1], Output Unit, part number CJ1W-OC211(SL).
You can find the detail information about specifications and dimensions on part number CJ1W-OC211(SL).
Configure
Basic Attributes
Number of Outputs
Output Format
Output Current(A)
Type of Digital Output
Type of Output Voltage
Number of Digital Outputs
Supply Voltage AC 50 Hz(V)
Permitted Voltage at Output(V)
Supply Voltage AC 60 Hz(V)
Short-circuit protection, outputs available
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CJ1W-OC201(SL) |
CJ1W-OD211(SL) |
CJ1W-OD212(SL) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Outputs | Output Format | Output Current (A) | Type of Digital Output | Type of Output Voltage | Number of Digital Outputs | Supply Voltage AC 50 Hz (V) | Permitted Voltage at Output (V) | Supply Voltage AC 60 Hz (V) | Short-circuit protection, outputs available |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
392.40 € | 1 | 3 Days | 8 | Relay Output | 2 | Relay | AC/DC | 8 | 230 - 250 | 5 - 250 | 230 - 250 | false | ||
413.73 € | 1 | 3 Days | 16 | Transistor / sync output | 0.5 | Transistor | DC | 16 | - | 10.2 - 26.4 | - | false | ||
434.93 € | 1 | 3 Days | 16 | Transistor / source output | 0.5 | Transistor | DC | 16 | - | 20.4 - 26.4 | - | true |