SmartSlice I/O System, I/O Units (Part Numbers)

SmartSlice I/O System, I/O Units
The smartest modular I/O system
OMRON's SmartSlice I/O system is compact, intelligent and easy. When used with OMRON's CS1/CJ1 DeviceNet or CompoNet master units, no configuration tool is required. By using built-in functions such as pre-scaling, totalising, differentiation and alarming in analog I/O units, PLC programming can be minimised. Preventive maintenance data collected by all I/O units can be accessed using CX-Integrator or NS-series Smart Active Parts.
• Most compact in the market (84 mm high)
• Easy set-up, backup and restore functions
• Diagnostics and preventive maintenance data at I/O level
• Detachable terminal blocks allow hot-swapping without re-wiring
• 3-wire I/O connection with 'push-in' technology, no screwdriver required

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GRT1-ID8-1

Part Number
GRT1-ID8-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Inputs Input Format Number of Outputs Output Format Output Current
(A)
Number of Functions Type of Voltage (Input Voltage) Type of Electric Connection Type of Digital Output Type of Output Voltage Suitable for CNC Suitable for Electronic Positioning Suitable for SSI Input Current at Signal 1
(mA)
Number of Digital Inputs Number of Digital Outputs Permitted Voltage at Output
(V)
Time Delay at Signal Change
(ms)
Supply Voltage DC
(V)
Permitted Voltage at Input
(V)
Number of Analogue Outputs Number of Analogue Inputs Resolution of the Analogue Inputs Output, voltage Output, current Suitable for single-axis positioning Suitable for counting Suitable for weighing Suitable for multi-axis positioning Suitable for incremental data detection Digital outputs configurable Digital inputs configurable Short-circuit protection, outputs available System accessory Fieldbus connection over separate bus coupler possible Degree of protection (NEMA) Input, thermocouple Output signal configurable Input, resistance thermometer Input, resistor Input, voltage Input, current Input signal, configurable Analogue inputs configurable Analogue outputs configurable

194.93 €

1 3 Days 8[DC input] PNP--0-DCSpring clamp connectionNone----480-0.0 - 1.520.4 - 26.415 - 26.4----------truetruefalsefalsetrue----------

Loading...

  1. 1

Basic information

Performance Level According to EN ISO 13849-1 Level a Depth(mm) 74.4 Height(mm) 84
Width(mm) 15 Voltage Type (Supply Voltage) DC SIL According to IEC 61508 None
Explosion Safety Category for Dust None Explosion Safety Category for Gas None Number of HW-Interfaces Industrial Ethernet 0
Degree of Protection (IP) IP20 Number of Interfaces PROFINET 0 Number of HW-Interfaces Other 1
Wall mounting/direct mounting false Suitable for rail mounting true Suitable for safety functions false
IO link master false Supporting protocol for INTERBUS-Safety false Supporting protocol for KNX false
Supporting protocol for PROFINET CBA false Supporting protocol for SafetyBUS p false Supporting protocol for SUCONET false
Supporting protocol for INTERBUS false Supporting protocol for Data-Highway false Supporting protocol for DeviceNet true
Supporting protocol for other bus systems true Supporting protocol for CAN false Supporting protocol for PROFIsafe false
Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET IO true Supporting protocol for AS-Interface Safety at Work false
Supporting protocol for TCP/IP false Supporting protocol for Modbus false Supporting protocol for SERCOS false
Supporting protocol for LON false Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false
Supporting protocol for PROFIBUS true Supporting protocol for ASI false Number of HW-interfaces USB 0
Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-485 0 Number of HW-interfaces RS-422 0

This page is SmartSlice I/O System, I/O Units, part number GRT1-ID8-1.
You can find the detail information about specifications and dimensions on part number GRT1-ID8-1.

Variation of this product

Part Number
GRT1-CT1-1
GRT1-IA4-1
GRT1-IA4-2
GRT1-OD4G-1
GRT1-OD4G-3
GRT1-OD8-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number Of Inputs Input Format Number of Outputs Output Format Output Current
(A)
Number of Functions Type of Voltage (Input Voltage) Type of Electric Connection Type of Digital Output Type of Output Voltage Suitable for CNC Suitable for Electronic Positioning Suitable for SSI Input Current at Signal 1
(mA)
Number of Digital Inputs Number of Digital Outputs Permitted Voltage at Output
(V)
Time Delay at Signal Change
(ms)
Supply Voltage DC
(V)
Permitted Voltage at Input
(V)
Number of Analogue Outputs Number of Analogue Inputs Resolution of the Analogue Inputs Output, voltage Output, current Suitable for single-axis positioning Suitable for counting Suitable for weighing Suitable for multi-axis positioning Suitable for incremental data detection Digital outputs configurable Digital inputs configurable Short-circuit protection, outputs available System accessory Fieldbus connection over separate bus coupler possible Degree of protection (NEMA) Input, thermocouple Output signal configurable Input, resistance thermometer Input, resistor Input, voltage Input, current Input signal, configurable Analogue inputs configurable Analogue outputs configurable

330.53 €

1 3 Days -[DC input] PNP-[Other] Transistor Output (PNP, sourcing)-1----falsefalsefalse-----20.4 - 28.8------truefalsefalsefalsefalse---truefalseOther---------

132.69 €

1 3 Days 4AC input--0-ACSpring clamp connectionNone----440-0 - 1020.4 - 26.485 - 132----------truetruefalsefalsetrue----------

166.40 €

1 3 Days 4AC input--0-ACSpring clamp connectionNone----440-0 - 1020.4 - 26.4170 - 264----------truetruefalsefalsetrue----------

166.40 €

1 3 Days --4[Other] Transistor Output (PNP, sourcing)0.5--Spring clamp connectionTransistorDC----0420.4 - 26.40.0 - 1.520.4 - 26.4-----------truetruetruefalsetrue----------

194.93 €

1 3 Days --4[Other] Transistor Output (PNP, sourcing)2--Spring clamp connectionTransistorDC----0420.4 - 26.40.0 - 1.520.4 - 26.4-----------truetruetruefalsetrue----------

194.93 €

1 3 Days --8[Other] Transistor Output (PNP, sourcing)0.5--Spring clamp connectionTransistorDC----0820.4 - 26.40.0 - 1.520.4 - 26.4-----------truetruefalsefalsetrue----------

Tech Support