Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GRT1-OD4G-1
Part Number
|
---|
GRT1-OD4G-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number Of Inputs | Input Format | Number of Outputs | Output Format | Output Current (A) | Number of Functions | Type of Voltage (Input Voltage) | Type of Electric Connection | Type of Digital Output | Type of Output Voltage | Suitable for CNC | Suitable for Electronic Positioning | Suitable for SSI | Input Current at Signal 1 (mA) | Number of Digital Inputs | Number of Digital Outputs | Permitted Voltage at Output (V) | Time Delay at Signal Change (ms) | Supply Voltage DC (V) | Permitted Voltage at Input (V) | Number of Analogue Outputs | Number of Analogue Inputs | Resolution of the Analogue Inputs | Output, voltage | Output, current | Suitable for single-axis positioning | Suitable for counting | Suitable for weighing | Suitable for multi-axis positioning | Suitable for incremental data detection | Digital outputs configurable | Digital inputs configurable | Short-circuit protection, outputs available | System accessory | Fieldbus connection over separate bus coupler possible | Degree of protection (NEMA) | Input, thermocouple | Output signal configurable | Input, resistance thermometer | Input, resistor | Input, voltage | Input, current | Input signal, configurable | Analogue inputs configurable | Analogue outputs configurable | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
166.40 € | 1 | 3 Days | - | - | 4 | [Other] Transistor Output (PNP, sourcing) | 0.5 | - | - | Spring clamp connection | Transistor | DC | - | - | - | - | 0 | 4 | 20.4 - 26.4 | 0.0 - 1.5 | 20.4 - 26.4 | - | - | - | - | - | - | - | - | - | - | - | true | true | true | false | true | - | - | - | - | - | - | - | - | - | - |
Loading...
Performance Level According to EN ISO 13849-1 | Level a | Depth(mm) | 74.4 | Height(mm) | 84 |
---|---|---|---|---|---|
Width(mm) | 15 | Voltage Type (Supply Voltage) | DC | SIL According to IEC 61508 | None |
Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None | Number of HW-Interfaces Industrial Ethernet | 0 |
Degree of Protection (IP) | IP20 | Number of Interfaces PROFINET | 0 | Number of HW-Interfaces Other | 1 |
Wall mounting/direct mounting | false | Suitable for rail mounting | true | Suitable for safety functions | false |
IO link master | false | Supporting protocol for INTERBUS-Safety | false | Supporting protocol for KNX | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for SafetyBUS p | false | Supporting protocol for SUCONET | false |
Supporting protocol for INTERBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | true |
Supporting protocol for other bus systems | true | Supporting protocol for CAN | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET IO | true | Supporting protocol for AS-Interface Safety at Work | false |
Supporting protocol for TCP/IP | false | Supporting protocol for Modbus | false | Supporting protocol for SERCOS | false |
Supporting protocol for LON | false | Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false |
Supporting protocol for PROFIBUS | true | Supporting protocol for ASI | false | Number of HW-interfaces USB | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces RS-422 | 0 |
This page is SmartSlice I/O System, I/O Units, part number GRT1-OD4G-1.
You can find the detail information about specifications and dimensions on part number GRT1-OD4G-1.
Configure
Basic Attributes
Number Of Inputs
Input Format
Output Format
Number of Functions
Type of Voltage (Input Voltage)
Suitable for CNC
Suitable for Electronic Positioning
Suitable for SSI
Input Current at Signal 1(mA)
Permitted Voltage at Input(V)
Number of Analogue Outputs
Number of Analogue Inputs
Resolution of the Analogue Inputs
Output, voltage
Output, current
Suitable for single-axis positioning
Suitable for counting
Suitable for weighing
Suitable for multi-axis positioning
Suitable for incremental data detection
Degree of protection (NEMA)
Input, thermocouple
Output signal configurable
Input, resistance thermometer
Input, resistor
Input, voltage
Input, current
Input signal, configurable
Analogue inputs configurable
Analogue outputs configurable
Number of Outputs
Output Current(A)
Type of Electric Connection
Type of Digital Output
Type of Output Voltage
Number of Digital Inputs
Number of Digital Outputs
Permitted Voltage at Output(V)
Time Delay at Signal Change(ms)
Supply Voltage DC(V)
Digital outputs configurable
Digital inputs configurable
Short-circuit protection, outputs available
System accessory
Fieldbus connection over separate bus coupler possible
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GRT1-IA4-1 |
GRT1-IA4-2 |
GRT1-ID8-1 |
GRT1-OD4G-3 |
GRT1-OD8-1 |
GRT1-OD8G-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number Of Inputs | Input Format | Number of Outputs | Output Format | Output Current (A) | Number of Functions | Type of Voltage (Input Voltage) | Type of Electric Connection | Type of Digital Output | Type of Output Voltage | Suitable for CNC | Suitable for Electronic Positioning | Suitable for SSI | Input Current at Signal 1 (mA) | Number of Digital Inputs | Number of Digital Outputs | Permitted Voltage at Output (V) | Time Delay at Signal Change (ms) | Supply Voltage DC (V) | Permitted Voltage at Input (V) | Number of Analogue Outputs | Number of Analogue Inputs | Resolution of the Analogue Inputs | Output, voltage | Output, current | Suitable for single-axis positioning | Suitable for counting | Suitable for weighing | Suitable for multi-axis positioning | Suitable for incremental data detection | Digital outputs configurable | Digital inputs configurable | Short-circuit protection, outputs available | System accessory | Fieldbus connection over separate bus coupler possible | Degree of protection (NEMA) | Input, thermocouple | Output signal configurable | Input, resistance thermometer | Input, resistor | Input, voltage | Input, current | Input signal, configurable | Analogue inputs configurable | Analogue outputs configurable |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.69 € | 1 | 3 Days | 4 | AC input | - | - | 0 | - | AC | Spring clamp connection | None | - | - | - | - | 4 | 4 | 0 | - | 0 - 10 | 20.4 - 26.4 | 85 - 132 | - | - | - | - | - | - | - | - | - | - | true | true | false | false | true | - | - | - | - | - | - | - | - | - | - | ||
166.40 € | 1 | 3 Days | 4 | AC input | - | - | 0 | - | AC | Spring clamp connection | None | - | - | - | - | 4 | 4 | 0 | - | 0 - 10 | 20.4 - 26.4 | 170 - 264 | - | - | - | - | - | - | - | - | - | - | true | true | false | false | true | - | - | - | - | - | - | - | - | - | - | ||
194.93 € | 1 | 3 Days | 8 | [DC input] PNP | - | - | 0 | - | DC | Spring clamp connection | None | - | - | - | - | 4 | 8 | 0 | - | 0.0 - 1.5 | 20.4 - 26.4 | 15 - 26.4 | - | - | - | - | - | - | - | - | - | - | true | true | false | false | true | - | - | - | - | - | - | - | - | - | - | ||
194.93 € | 1 | 3 Days | - | - | 4 | [Other] Transistor Output (PNP, sourcing) | 2 | - | - | Spring clamp connection | Transistor | DC | - | - | - | - | 0 | 4 | 20.4 - 26.4 | 0.0 - 1.5 | 20.4 - 26.4 | - | - | - | - | - | - | - | - | - | - | - | true | true | true | false | true | - | - | - | - | - | - | - | - | - | - | ||
194.93 € | 1 | 3 Days | - | - | 8 | [Other] Transistor Output (PNP, sourcing) | 0.5 | - | - | Spring clamp connection | Transistor | DC | - | - | - | - | 0 | 8 | 20.4 - 26.4 | 0.0 - 1.5 | 20.4 - 26.4 | - | - | - | - | - | - | - | - | - | - | - | true | true | false | false | true | - | - | - | - | - | - | - | - | - | - | ||
204.80 € | 1 | 3 Days | - | - | 8 | [Other] Transistor Output (PNP, sourcing) | 0.5 | - | - | Spring clamp connection | Transistor | DC | - | - | - | - | 0 | 8 | 20.4 - 26.4 | 0.0 - 1.5 | 20.4 - 26.4 | - | - | - | - | - | - | - | - | - | - | - | true | true | true | false | true | - | - | - | - | - | - | - | - | - | - |