Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CP1W-DA042
Part Number
|
---|
CP1W-DA042 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Number of Input Channels | Number of Output Channels | Resolution of the analogue inputs (mm) | Resolution of the analogue outputs | HxWxD (mm) | Input, current | Input, thermocouple | Input, voltage | Output, voltage | Output, current | Output signal configurable | Input signal, configurable | Analogue inputs configurable | Analogue outputs configurable | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
729.33 € | 1 | 3 Days | Output | 0 | 4 | - | 14 | 90x86x50 | false | false | false | true | true | true | false | false | true |
Loading...
Type of electric connection | Screw connection | Performance level according to EN ISO 13849-1 | Level a | Input, resistance thermometer | false |
---|---|---|---|---|---|
Input, resistor | false | Suitable for safety functions | false | Appendant operation agent (Ex ib) | false |
Appendant operation agent (Ex ia) | false | SIL according to IEC 61508 | None | Explosion safety category for dust | None |
Explosion safety category for gas | None |
This page is CP1W Expansion Units, part number CP1W-DA042.
You can find the detail information about specifications and dimensions on part number CP1W-DA042.
Configure
Basic Attributes
Type
Number of Input Channels
Number of Output Channels
Resolution of the analogue inputs(mm)
Resolution of the analogue outputs
HxWxD(mm)
Input, current
Input, thermocouple
Input, voltage
Output, voltage
Output, current
Output signal configurable
Input signal, configurable
Analogue inputs configurable
Analogue outputs configurable
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CP1W-AD042 |
CP1W-MAD42 |
CP1W-MAD44 |
CP1W-TS003 |
CP1W-TS004 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Number of Input Channels | Number of Output Channels | Resolution of the analogue inputs (mm) | Resolution of the analogue outputs | HxWxD (mm) | Input, current | Input, thermocouple | Input, voltage | Output, voltage | Output, current | Output signal configurable | Input signal, configurable | Analogue inputs configurable | Analogue outputs configurable |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
676.67 € | 1 | 3 Days | Input | 4 | 0 | 14 | - | 90x86x50 | true | false | true | false | false | false | true | true | false | ||
886.67 € | 1 | 3 Days | Input/Output | 4 | 2 | 14 | 14 | 90x86x50 | true | false | true | true | true | true | true | true | true | ||
1,150.67 € | 1 | 3 Days | Input/Output | 4 | 4 | 14 | 14 | 90x86x50 | true | false | true | true | true | true | true | true | true | ||
938.00 € | 1 | 3 Days | Input | 4 | 0 | 14 | - | 90x86x50 | true | true | true | false | false | false | true | true | false | ||
1,786.67 € | 1 | 3 Days | Input | 12 | 0 | 14 | - | 90x150x50 | false | true | false | false | false | false | true | true | false |