Manufacturer part number: CJ1W-DA041(SL)
Brand: OMRON
Price: 1,454.67 €
Delivery time: 3 Days
Number of Output Channels: 4
Output, voltage: true
Output, current: true
Output signal configurable: true
Analogue outputs configurable: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CJ1W-DA041(SL)
Part Number
|
---|
CJ1W-DA041(SL) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Output Channels | Output, voltage | Output, current | Output signal configurable | Analogue outputs configurable | |
---|---|---|---|---|---|---|---|---|---|
1,454.67 € | 1 | 3 Days | 4 | true | true | true | true |
Loading...
Type | Output | Number of Input Channels | 0 | Resolution of the analogue outputs | 12 |
---|---|---|---|---|---|
Type of electric connection | Spring clamp connection | Performance level according to EN ISO 13849-1 | Level a | HxWxD(mm) | 90x31x85 |
Input, current | false | Input, thermocouple | false | Input, voltage | false |
Input, resistance thermometer | false | Input, resistor | false | Input signal, configurable | false |
Analogue inputs configurable | false | Suitable for safety functions | false | Appendant operation agent (Ex ib) | false |
Appendant operation agent (Ex ia) | false | SIL according to IEC 61508 | None | Explosion safety category for dust | None |
Explosion safety category for gas | None |
This page is Screwless I/O Units [CJ1], Analog Output Unit, part number CJ1W-DA041(SL).
You can find the detail information about specifications and dimensions on part number CJ1W-DA041(SL).
Configure
Part Number |
---|
CJ1W-DA021(SL) |
CJ1W-DA08C(SL) |
CJ1W-DA08V(SL) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Output Channels | Output, voltage | Output, current | Output signal configurable | Analogue outputs configurable |
---|---|---|---|---|---|---|---|---|---|
1,106.00 € | 1 | 3 Days | 4 | true | true | true | true | ||
1,965.33 € | 1 | 3 Days | 8 | false | true | false | false | ||
1,965.33 € | 1 | 3 Days | 8 | true | false | true | true |