Screwless I/O Units [CJ1], RTD Input Unit (Part Numbers)

Screwless I/O Units [CJ1], RTD Input Unit
Omron’s CJ1 screwless I/O features at a glance:
• Drastically reduces wiring time
• Accepts a wide range of wiring gauges
• Easy to attach and detach; no tools required
• Easy to test signals, even while wiring is connected
• Construction prevents overstressing of clamping spring
• Interchangeable with existing CJ1 screw terminals
• Safe - no metal parts can be touched by fingers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CJ1W-TS562
CJ1W-TS562(SL)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of electric connection

1,064.00 €

1 3 Days Screw connection

1,064.00 €

1 3 Days Spring clamp connection

Loading...

  1. 1

Basic information

Type Input Number of Input Channels 6 Number of Output Channels 0
Resolution of the analogue inputs(mm) 13 Performance level according to EN ISO 13849-1 Level a HxWxD(mm) 90x31x85
Input, current false Input, thermocouple false Input, voltage false
Input, resistance thermometer true Input, resistor false Output, voltage false
Output, current false Output signal configurable false Input signal, configurable true
Analogue inputs configurable true Analogue outputs configurable false Suitable for safety functions false
Appendant operation agent (Ex ib) false Appendant operation agent (Ex ia) false SIL according to IEC 61508 None
Explosion safety category for dust None Explosion safety category for gas None

Tech Support