Screwless I/O Units [CJ1], Universal Analog Input Unit (Part Numbers)

Screwless I/O Units [CJ1], Universal Analog Input Unit
Omron’s CJ1 screwless I/O features at a glance:
• Drastically reduces wiring time
• Accepts a wide range of wiring gauges
• Easy to attach and detach; no tools required
• Easy to test signals, even while wiring is connected
• Construction prevents overstressing of clamping spring
• Interchangeable with existing CJ1 screw terminals
• Safe - no metal parts can be touched by fingers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CJ1W-AD04U(SL)

Part Number
CJ1W-AD04U(SL)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,211.33 €

1 3 Days

Loading...

  1. 1

Basic information

Type Input Number of Input Channels 4 Number of Output Channels 0
Resolution of the analogue inputs(mm) 14 Type of electric connection Spring clamp connection Performance level according to EN ISO 13849-1 Level a
HxWxD(mm) 90x31x85 Input, current true Input, thermocouple true
Input, voltage true Input, resistance thermometer true Input, resistor false
Output, voltage false Output, current false Output signal configurable false
Input signal, configurable true Analogue inputs configurable true Analogue outputs configurable false
Suitable for safety functions false Appendant operation agent (Ex ib) false Appendant operation agent (Ex ia) false
SIL according to IEC 61508 None Explosion safety category for dust None Explosion safety category for gas None

This page is Screwless I/O Units [CJ1], Universal Analog Input Unit, part number CJ1W-AD04U(SL).
You can find the detail information about specifications and dimensions on part number CJ1W-AD04U(SL).

Tech Support