Terminal Block for CJ1W-CTL41-E Counter Unit

Terminal Block for CJ1W-CTL41-E Counter Unit
Screwless connection of encoder wiring, 24 V or line driver selection per channel, DIN rail or screw mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XW2G-40G7

Part Number
XW2G-40G7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

242.80 €

1 3 Days

Loading...

  1. 1

Basic information

Mounting Method DIN mount Rated voltage(V) 24 Rated current(A) 1
Number of poles 40 Type of electrical connection, control sided Plug-in connection Type of electrical connection, field-sided Spring clamp connection
Width(mm) 157 Height(mm) 44.2 Depth(mm) 45
Pollution degree 1

This page is Terminal Block for CJ1W-CTL41-E Counter Unit, part number XW2G-40G7.
You can find the detail information about specifications and dimensions on part number XW2G-40G7.

Tech Support