General-purpose Relays [MK-S] (Part Numbers)

General-purpose Relays [MK-S]
Super MK Relays.
Models with Latching Lever Added to the Series.

• Same mounting and internal wiring as the previous Super MK Relays
• Built-in mechanical indicator enables checking contact operation.
• Two modes can be used to check circuits for models with latching lever.
• Nameplate provided on models with latching lever.
• All materials are RoHS compliant.
• UL and IEC (TÜV) certification.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MKS2P 24VAC
MKS2P 24VDC
MKS2P 110VAC
MKS2P 230VAC
MKS2PI 12VDC
MKS2PI 24VAC
MKS2PI 24VDC
MKS2PI 48VDC
MKS2PI 110VAC
MKS2PI 110VDC
MKS2PI 230VAC
MKS2PIN 24VAC
MKS2PIN 24VDC
MKS2PIN 110VAC
MKS2PIN 230VAC
MKS3P-5 24VAC
MKS3P-5 24VDC
MKS3P-5 110VAC
MKS3P-5 230VAC
MKS3PI-5 12VAC
MKS3PI-5 12VDC
MKS3PI-5 24VAC
MKS3PI-5 24VDC
MKS3PI-5 48VAC
MKS3PI-5 48VDC
MKS3PI-5 110VAC
MKS3PI-5 110VDC
MKS3PI-5 230VAC
MKS3PI-5 240VAC
MKS3PI 24VDC
MKS3PI 230VAC
MKS3PIN-5 12VDC
MKS3PIN-5 24VAC
MKS3PIN-5 24VDC
MKS3PIN-5 110VAC
MKS3PIN-5 230VAC
MKS3PIN 230VAC
MKS3PIN-D-5 24VDC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
LED operation indicator Degree of protection Type of Switch Contact Drive, Switching Attitude Type of Electric Connection Drive, Polarization Voltage Type for Actuating With Forced-Guided Contacts With Detachable Clamps Complete with Socket Number of Contacts as Change-Over Contact Nominal Current
(A)
Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Rated Control Supply Voltage DC
(V)

14.20 €

20 3 Days -2434.534.552.5falseOtherOtherMono stableOtherPolarizedACfalsefalsefalse2519.2 - 26.419.2 - 26.4-

14.48 €

20 3 Days 24-34.534.552.5falseOtherOtherMono stableOtherPolarizedDCfalsefalsefalse25--19.2 - 26.4

14.48 €

20 3 Days -11034.534.552.5falseOtherOtherMono stableOtherPolarizedACfalsefalsefalse2588 - 12188 - 121-

14.83 €

20 3 Days -2304434.534.5falseOtherOtherMono stablePlug-in connectionPolarizedACfalsefalsefalse25184 - 253184 - 253-

14.67 €

20 3 Days 12-34.534.552.5falseOtherOtherMono stableOtherPolarizedDCfalsefalsefalse25--9.6 - 13.2

14.67 €

20 3 Days -2434.534.552.5falseOtherOtherMono stableOtherPolarizedACfalsefalsefalse2519.2 - 26.419.2 - 26.4-

14.67 €

20 3 Days 24-34.534.552.5falseOtherOtherMono stableOtherPolarizedDCfalsefalsefalse25--19.2 - 26.4

14.20 €

20 3 Days 48----false---Plug-in connection-DCfalsefalse-2---43.2 - 52.8

15.00 €

20 3 Days -11034.534.552.5falseOtherOtherMono stableOtherPolarizedACfalsefalsefalse2588 - 12188 - 121-

15.00 €

20 3 Days 110-34.534.552.5falseOtherOtherMono stableOtherPolarizedDCfalsefalsefalse25--88 - 121

15.00 €

20 3 Days -23034.534.552.5falseOtherOtherMono stableOtherPolarizedACfalsefalsefalse25184 - 253184 - 253-

17.22 €

20 3 Days -2434.534.552.5trueOtherOtherMono stableOtherPolarizedACfalsefalsefalse2-19.2 - 26.419.2 - 26.4-

17.22 €

20 3 Days 24-34.534.552.5trueOtherOtherMono stableOtherPolarizedDCfalsefalsefalse2---19.2 - 26.4

16.43 €

20 3 Days -11034.534.552.5trueOtherOtherMono stableOtherPolarizedACfalsefalsefalse2-88 - 12188 - 121-

17.07 €

20 3 Days -23034.534.552.5trueOtherOtherMono stableOtherPolarizedACfalsefalsefalse2-184 - 253184 - 253-

15.62 €

20 3 Days -2434.534.552.5falseOtherOtherMono stableOtherPolarizedACfalsefalsefalse3519.2 - 26.419.2 - 26.4-

15.62 €

20 3 Days 24-34.534.552.5falseOtherOtherMono stableOtherPolarizedDCfalsefalsefalse35--19.2 - 26.4

23.22 €

20 3 Days -11034.534.552.5falseOtherOtherMono stableOtherPolarizedACfalsefalsefalse3588 - 12188 - 121-

16.12 €

20 3 Days -23052.534.534.5falseOtherSingle contactMono stablePlug-in connectionPolarizedACfalsefalsefalse35184 - 253184 - 253-

16.43 €

20 3 Days -1234.534.552.5false-Other-Plug-in connection-ACfalsefalsefalse3--10.8 - 13.2-

15.62 €

20 3 Days 12-34.534.552.5falseOtherOtherMono stableOtherPolarizedDCfalsefalsefalse35--9.6 - 13.2

16.43 €

20 3 Days -2434.534.552.5falseOtherOtherMono stableOtherPolarizedACfalsefalsefalse3519.2 - 26.419.2 - 26.4-

16.43 €

20 3 Days 24-34.534.552.5falseOtherOtherMono stableOtherPolarizedDCfalsefalsefalse35--19.2 - 26.4

18.80 €

20 3 Days -4852.534.534.5falseOtherSingle contactMono stablePlug-in connectionPolarizedACfalsefalsefalse3538.4 - 52.838.4 - 52.8-

23.40 €

20 3 Days 48-34.534.552.5falseOtherOtherMono stableOtherPolarizedDCfalsefalsefalse35--38.4 - 52.8

16.43 €

20 3 Days -11034.534.552.5falseOtherOtherMono stableOtherPolarizedACfalsefalsefalse3588 - 12188 - 121-

16.43 €

20 3 Days 110-34.534.552.5falseOtherOtherMono stableOtherPolarizedDCfalsefalsefalse35--88 - 121

16.43 €

20 3 Days -23034.534.552.5falseOtherOtherMono stableOtherPolarizedACfalsefalsefalse35184 - 253184 - 253-

16.43 €

20 3 Days -24034.534.552.5-OtherOther-Other----false3-192 - 264192 - 264-

16.43 €

20 3 Days 24-34.534.552.5falseOtherOtherMono stableOtherPolarizedDCfalsefalsefalse35--19.2 - 26.4

16.43 €

20 3 Days -23052.534.534.5falseOtherSingle contactMono stablePlug-in connectionPolarizedACfalsefalsefalse35184 - 253184 - 253-

19.28 €

20 3 Days 12-34.534.552.5trueOtherOtherMono stableOtherPolarizedDCfalsefalsefalse3---9.6 - 13.2

18.78 €

20 3 Days -2434.534.552.5trueOtherOtherMono stableOtherPolarizedACfalsefalsefalse3-19.2 - 26.419.2 - 26.4-

18.78 €

20 3 Days 24-34.534.552.5trueOtherOtherMono stableOtherPolarizedDCfalsefalsefalse3---19.2 - 26.4

19.28 €

20 3 Days -11034.534.552.5trueOtherOtherMono stableOtherPolarizedACfalsefalsefalse3-88 - 12188 - 121-

17.07 €

20 3 Days -23052.534.534.5trueOtherSingle contactMono stablePlug-in connectionPolarizedACfalsefalsefalse3-184 - 253184 - 253-

15.54 €

20 3 Days -23052.534.534.5trueOtherSingle contactMono stablePlug-in connectionPolarizedACfalsefalsefalse3-184 - 253184 - 253-

18.78 €

20 3 Days 24-34.534.552.5trueOtherOtherMono stableOtherPolarizedDCfalsefalsefalse3---19.2 - 26.4

Loading...

  1. 1

Basic information

Number of Contacts as Normally Closed Contact 0 Number of Contacts as Normally Open Contact 0

Tech Support