Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | LED operation indicator | Type of Switch Contact | Drive, Polarization | Voltage Type for Actuating | Number of Contacts as Change-Over Contact | Nominal Current (A) | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage AC 50 Hz (V) | Rated Control Supply Voltage DC (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.83 € | 10 | 3 Days | - | 24 | true | Single contact | Polarity free | AC | 4 | 3 | 19.2 - 26.4 | 19.2 - 26.4 | - | ||
13.83 € | 10 | 3 Days | 24 | - | true | Single contact | Polarized | DC | 4 | 3 | - | - | 19.2 - 26.4 | ||
13.83 € | 10 | 3 Days | - | 48/50 | true | Single contact | Polarity free | DC | 4 | 5 | 38.4 - 55 | 38.4 - 55 | - | ||
13.83 € | 10 | 3 Days | 48 | - | true | Single contact | Polarized | DC | 4 | 3 | - | - | 38.4 - 52.8 | ||
13.83 € | 10 | 3 Days | 100/110 | - | true | Single contact | Polarity free | DC | 4 | 3 | - | - | 88 - 132 | ||
13.83 € | 10 | 3 Days | - | 110/120 | true | Single contact | Polarity free | AC | 4 | 3 | 88 - 132 | 88 - 132 | - | ||
15.23 € | 10 | 3 Days | - | 220/240 | true | Single contact | Polarity free | AC | 4 | 3 | 176 - 264 | 176 - 264 | - | ||
29.63 € | 10 | 3 Days | - | 110/120 | true | Single contact | Polarity free | AC | 4 | 3 | 88 - 132 | 88 - 132 | - | ||
29.13 € | 10 | 3 Days | - | 220/240 | true | Single contact | Polarity free | AC | 4 | 3 | 176 - 264 | 176 - 264 | - | ||
16.50 € | 10 | 3 Days | 12 | - | true | Single contact | Polarized | DC | 4 | 3 | - | - | 9.6 - 13.2 | ||
16.50 € | 10 | 3 Days | 24 | - | true | Single contact | Polarized | DC | 4 | 3 | - | - | 19.2 - 26.4 | ||
39.58 € | 10 | 3 Days | 24 | - | false | Other | Polarized | DC | 4 | 3 | - | - | 19.2 - 26.4 | ||
48.88 € | 10 | 3 Days | 24 | - | true | Double contact | Polarized | DC | 4 | 3 | - | - | 19.2 - 26.4 | ||
28.98 € | 10 | 3 Days | 24 | - | true | Other | Polarized | DC | 4 | 3 | - | - | 19.2 - 26.4 | ||
36.12 € | 10 | 3 Days | 24 | - | true | Single contact | Polarized | DC | 4 | 3 | - | - | 19.2 - 26.4 |
Loading...
Application | Small power | Dimension height(mm) | 28 | Dimension width(mm) | 21.5 |
---|---|---|---|---|---|
Dimension depth(mm) | 36 | Degree of protection | Other | Drive, Switching Attitude | Mono stable |
Type of Electric Connection | Plug-in connection | With Forced-Guided Contacts | false | With Detachable Clamps | false |
Complete with Socket | false | Number of Contacts as Normally Closed Contact | 0 | Number of Contacts as Normally Open Contact | 0 |
Configure
Basic Attributes
Coil rated voltage (DC)(V)
Coil rated voltage (AC)(V)
LED operation indicator
Type of Switch Contact
Drive, Polarization
Voltage Type for Actuating
Number of Contacts as Change-Over Contact
Nominal Current(A)
Rated Control Supply Voltage AC 60 Hz(V)
Rated Control Supply Voltage AC 50 Hz(V)
Rated Control Supply Voltage DC(V)
Filter by standard shipping days
Optional Attributes