Miniature Power Relays [MY-GS] (MY2IN-GS 24VDC)

Miniature Power Relays [MY-GS] MY2IN-GS 24VDC

Product Details:

Manufacturer part number: MY2IN-GS 24VDC

Brand: OMRON

Price: 8.09

Delivery time: 3 Days


Technical Data:

Coil rated voltage (DC): 24 V

Coil rated voltage (AC): - V

LED operation indicator: true

Drive, Polarization: Polarized

Voltage Type for Actuating: DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MY2IN-GS 24VDC

Part Number
MY2IN-GS 24VDC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
LED operation indicator Drive, Polarization Voltage Type for Actuating Number of Contacts as Change-Over Contact Nominal Current
(A)
Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Rated Control Supply Voltage DC
(V)

8.09 €

10 3 Days 24-truePolarizedDC27--19.2 - 26.4

Loading...

  1. 1

Basic information

Application Small power Dimension height(mm) 28 Dimension width(mm) 21.5
Dimension depth(mm) 36 Degree of protection Other Type of Switch Contact Single contact
Drive, Switching Attitude Mono stable Type of Electric Connection Plug-in connection With Forced-Guided Contacts false
With Detachable Clamps false Complete with Socket false Number of Contacts as Normally Closed Contact 0
Number of Contacts as Normally Open Contact 0

This page is Miniature Power Relays [MY-GS], part number MY2IN-GS 24VDC.
You can find the detail information about specifications and dimensions on part number MY2IN-GS 24VDC.

Variation of this product

Part Number
MY2-GS 24VDC
MY2IN-D2-GS 24VDC
MY2IN-GS 110/120VAC
MY2N-D2-GS 24VDC
MY2N-GS 110/120VAC
MY2N-GS 220/240VAC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Coil rated voltage (DC)
(V)
Coil rated voltage (AC)
(V)
LED operation indicator Drive, Polarization Voltage Type for Actuating Number of Contacts as Change-Over Contact Nominal Current
(A)
Rated Control Supply Voltage AC 60 Hz
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Rated Control Supply Voltage DC
(V)

8.82 €

10 3 Days 24-falsePolarizedDC26--19.2 - 26.4

13.28 €

10 3 Days 24-truePolarizedDC27--19.2 - 26.4

9.87 €

10 3 Days -110/120truePolarity freeAC2788 - 13288 - 132-

9.54 €

10 3 Days 24-truePolarizedDC27--19.2 - 26.4

9.27 €

10 3 Days -110/120truePolarity freeAC2788 - 13288 - 132-

8.82 €

10 3 Days -220/240truePolarity freeAC27176 - 264176 - 264-

Tech Support