Manufacturer part number: PY14
Brand: OMRON
Price: 4.12 €
Delivery time: 3 Days
Number of Socket Pins: 14
Dimension vertical: 12 mm
Dimension width: 24 mm
Dimension depth: 29 mm
Type of electric connection: Clip connection
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PY14
Part Number
|
---|
PY14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Socket Pins | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Type of electric connection | |
---|---|---|---|---|---|---|---|---|---|
4.12 € | 10 | 3 Days | 14 | 12 | 24 | 29 | Clip connection |
Loading...
Mounting Type | Other | Function extension possible | false | With detachable clamps | false |
---|
This page is Back-connecting Sockets for Miniature Power Relays MY, part number PY14.
You can find the detail information about specifications and dimensions on part number PY14.
Configure
Part Number |
---|
PY08 |
PY14-02 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Socket Pins | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Type of electric connection |
---|---|---|---|---|---|---|---|---|---|
3.37 € | 10 | 3 Days | 8 | 12 | 24 | 27 | Clip connection | ||
4.12 € | 10 | 3 Days | 14 | 16 | 22 | 29 | PCB connection |